MAX77786

RECOMMENDED FOR NEW DESIGNS

18.2VIN, 5.5A 1-Cell Li+ Battery Charger for USB Type-C Power Delivery

Part Models
2
1ku List Price
Starting From $1.65

Part Details

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with MAX77786
    • Up to 3.5A Charging with MAX77785
    • 90% Buck Efficiency at 4A, 15V Input
    • Up to 5.5A Input Current Limit with AICL (MAX77786)
    • Up to 3.5A Input Current Limit with AICL (MAX77785)
  • +26V Absolute Maximum Input Voltage Rating
  • 4.7V to 18.2V Input Operating Voltage Range
  • Reverse Boost with Programmable Output Voltage Options up to 10.805V
    • Up to 16.2W for MAX77786
    • Up to 10.8W for MAX77785
    • Dedicated Boost enable input
  • Integrated Battery True-Disconnect FET
    • RDSON = 7.7mΩ
    • Programmable Discharge Current Limit up to 10A
    • Shipping Mode and Low Battery Leakage Current
    • 1.3MHz Switching Frequency with 1μH Inductor
    • Disconnect Input (DISQBAT)
  • Safety
    • Battery Temperature Sensing and Charge Safety Timer
    • JEITA Guideline Compliant
    • Thermal Regulation and Thermal Shutdown
    • System Voltage OVLO/UVLO
  • USB Switch with BC1.2 Detection
  • Spread Spectrum for Noise-Sensitive Applications
  • Charge Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • Programmable Unplug Detection Output
  • Dedicated Input for Suspend Mode (SUSPND)
  • I2C Interface
  • 2.96 mm x 2.96 mm WLP
MAX77786
18.2VIN, 5.5A 1-Cell Li+ Battery Charger for USB Type-C Power Delivery
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
MAX77986 RECOMMENDED FOR NEW DESIGNS 19VIN, 3.5/5.5A 1-Cell Li+ Battery Charger with Smart Power Selector and OTG for USBC PD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX77786EVKIT#

Features and Benefits

  • High-Efficiency Single-Cell Switching Charger
    • Up to 5.5A Charging with the MAX77786
    • 90% Buck Efficiency at 4A, 15V Input
  • 4.7V to 18.2V Input Operating-Voltage Range
  • Reverse Boost with Programmable Output-Voltage Options up to 10.805V
  • Charge-Status Output for LED
  • Push-Button Input for Exiting from Ship Mode
  • Dedicated Input for Suspend Mode (SUSPND)
  • USB Type-C Version 1.3- and PD 3.0-Compliant
  • Sink/Source/DRP Port Support
  • Programmable Power Supply (PPS) Sink Support
  • Fast Role-Swap Initial Sink Support
  • Integrated VCONN Switch with Overcurrent Protection (OCP)
  • Support Try.Snk State
  • Battery Charging 1.2 (BC1.2) Legacy Charger Detection
  • Programmable Unplug Detection

Product Details

The MAX77785/MAX77786 evaluation kits (EV kit) are fully assembled and tested printed circuit boards (PCB) that demonstrate the MAX77785/MAX77786 single-cell lithium-ion battery chargers.

The MAX77785/MAX77786 are for 1S Li+ battery applications and can operate with a 4.7V to 18.2V input voltage with a maximum charging current up to 3.5A/5.5A. The MAX77785/MAX77786 ICs offer a reverse boost as well as fully integrated low-power loss switches to provide small solution size and high efficiency. The EV kits demonstrate the performance of the MAX77785/MAX77786 charger and provide the convenience of evaluating full USB Type-C® power-delivery (PD) solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery on-the-go (OTG) mode.

A Micro-B USB cable is included in the EV kit to serve as the interface from a USB port on a Windows® PC to the subordinate I2C port on the MAX77785/MAX77786.

MAX77786EVKIT#

Latest Discussions

No discussions on MAX77786 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed