MAX77789

RECOMMENDED FOR NEW DESIGNS

14VIN, 3AOUT 1-Cell Charger with Integrated USB Type-C Detection, DRP and OTG

The MAX77789 is a standalone, 3.15A charger with integrated USB Type-C® CC detection and reverse boost capability.

Part Models
2
1ku List Price
Starting From $1.67

Part Details

  • Up to 16V Protection
  • 13.4V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current
  • 6A Discharge Current Protection
  • Integrated CC Detection for USB Type-C
  • Supporting Dual Role Port (DRP)
  • DP/DN Manual Control for the HVDCP
  • Integrated BC1.2 Detection for Legacy SDP, DCP, CDP, and DCD Timeout
  • Integrated USB Detection for Common Proprietary Charger Types
  • Automatic Input Current Limit Configuration
  • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
  • 5.1V, 1.5A OTG Mode and BYP Reverse Boost
  • Safety
    • Charge Safety Timer
    • JEITA Compliance with NTC Thermistor Monitor
    • Thermal Shutdown
  • Pin Control of all Functions
    • STAT1 Pin to Indicate Charging Status
    • STAT2 Pin to Indicate Fault and Charger Type Detection Complete
    • INOKB Pin to Indicate Input Power-OK
    • EXTSM Pin to Exit Ship Mode and System POR
    • STBY Pin to Support Suspend Mode
    • THM Pin to Monitor Thermistor
  • Integrated Power Path
  • Integrated Battery True-Disconnect FET
  • I2C Compatible with INTB
  • 2.85mm x 2.85mm, 6x6 WLP Package
MAX77789
14VIN, 3AOUT 1-Cell Charger with Integrated USB Type-C Detection, DRP and OTG
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX77787 RECOMMENDED FOR NEW DESIGNS 3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX77789EVKIT

MAX77789 Evaluation Kit

Features and Benefits

  • Evaluates the MAX77789 USB Type-C Autonomous Charger for Single Cell Li-Ion Battery
  • 4.6V to 13.4V Input Operating Range
  • Supports Charging Current Up to 3.15A
  • Demonstrates 5V, 1.5A OTG Mode, and BYP Reverse Boost
  • Includes On-Board Thermistor Options to Validate JEITA Compliance
  • Demonstrates USB Type-C Power Source Detection and Sink Devices
  • Demonstrates Spread Spectrum
  • Easy Evaluation of Factory Ship Mode
  • MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
  • GUI Software that Drives the I2C Serial Interface for Optional Software Control

Product Details

The MAX77789 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that evaluates the MAX77789, standalone 3.15A USB Type-C® and I2C configurable charger in WLP Package.

The MAX77789 EV kit includes the IC evaluation board, USB micro-B cable, and MAXUSB_INTERFACE# board. The MAXUSB_INTERFACE# board allows the use of Windows® based graphical user interface (GUI) software with the EV kit and can be downloaded from the MAX77789 webpage (under the Tools & Simulations tab). Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX77789EVKIT
MAX77789 Evaluation Kit

Latest Discussions

Recently Viewed