Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

    AD7606B: 8-Channel DAS with 16-Bit, 800kSPS Bipolar Input, Simultaneous Sampling ADC

    Jul 10 2023

    The AD7606B offers unique ability to detect sensor disconnection through increased input impedance in the HW mode as well as built in algorithm that can be enabled in the SW mode. It enables higher system level robustness and performance and is P2P compatible with the previous AD7606 device that is widely adopted in Protective Relay Systems.

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • captions off, selected

      AD7606B: 8-Channel DAS with 16-Bit, 800kSPS Bipolar Input, Simultaneous Sampling ADC

      Jul 10 2023

      The AD7606B offers unique ability to detect sensor disconnection through increased input impedance in the HW mode as well as built in algorithm that can be enabled in the SW mode. It enables higher system level robustness and performance and is P2P compatible with the previous AD7606 device that is widely adopted in Protective Relay Systems.