TMC6100

RECOMMENDED FOR NEW DESIGNS

Low voltage BLDC motor driver 8 to 60V, for external N-channel MOSFETs up to 1.5A gate current

Part Models
2
1ku List Price
price unavailable

Part Details

  • 3-phase motors up to 100A coil current (external MOSFETs)
  • Voltage Range 8 to 60V DC
  • Gate Drive Programmable 0.5A / 1A / 1.5A
  • Full Protection and Diagnostics via SPI interface
  • Gate Off Drive with 1Ω (LS) / 1.3Ω (HS) safe hold off resistance
  • SPI & Stand-Alone operation
  • Optional BBM break-before-make logic for single line control
  • Charge Pump for 100% Duty Cycle operation
  • Programmable Short and Overload current threshold and retry
  • Programmable Control Interface with 3-line or 6-line drive
  • Full Protection & Diagnostics
  • Compact Size 7x7mm2 QFN package
  • Double Pin Distance for safe operation at high voltage
TMC6100
Low voltage BLDC motor driver 8 to 60V, for external N-channel MOSFETs up to 1.5A gate current
Ask a Question

Documentation

Data Sheet 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
TMC4671-TOSV-REF

OBSOLETE: Evaluation Board for TMC4671-TOSV-REF

Features and Benefits

  • Single axis BLDC servo driver for up to 6A rms / phase
  • Supply Voltage 12V..36V
  • Integrated overvoltage protection
  • HALL sensor interface
  • Onboard temperature sensor
  • Digital I/O and analog inputs
  • Addon board connector for standard or custom sensor interface board
  • Raspberry Pi connector for external SBC

Product Details

This evaluation board is obsolete and no longer recommended.

TMC4671-TOSV-REF is an open source reference design for ventilators / respirator systems. It is a BDLC servo driver for voltages from +12V to +36V and motor RMS phase currents up to 6A. It offers a wide range of connectivity with its SBC connector in Raspberry Pi style, the addon board header for a standard or custom pressure sensor addon board, and general purpose I/O. Communication is via standard TTL UART or RS485 (when using the standard addon board TOSV-SENSOR-REF).

ADI Trinamic Open-Source Ventilator Project

eval board
TMC6100-EVAL

Evaluation Board for TMC6100

Features and Benefits

  • 3-phase BLDC/PMSM motor with up to 10A coil current
  • Gate Drive Programmable 0.5A/1A/1.5A
  • Supply Voltage 12 to 48V (55V max)
  • SPI Interface for diagnostics / configuration
  • Optional BBM logic for single line control
  • Programmable Control Interface with 3 or 6 line drive
  • Full Protection & programmable Diagnostics
  • Onboard Current Shunt Amplifiers
  • 1 to 256 Microsteps
  • 10A RMS, 48V

Product Details

The TMC6100-EVAL allows you to explore all functions of the TMC6100-LA.

The TMC6100-EVAL-KIT is a set of one MCU board Landungsbruecke, two Eselsbruecke bridge boards, one TMC4671-EVAL motion controller board as well as one TMC6100-EVAL driver board.

In addition we recommend to use the USB adapter for real-time-monitoring interface (RTMI): USB-2-RTMI.

The EVAL-KIT + USB-2-RTMI allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC6100 are accessible with probes on the bridge board. TMC6100-EVAL can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

eval board
TMC4671-TMC6100-BOB

Evaluation Board for TMC4671-TMC6100

Features and Benefits

  • TMC4671-LA Hardware Servo Controller
  • TMC6100-LA Hardware Gate Driver + MOSFETs
  • Supply and I/O voltage 3.3V and 5V
  • Motor supply voltage input (8 to 50V)
  • Motor phase current up to 10A peak (Please consider proper soldering)
  • Communication and configuration via SPI
  • Real-time Monitoring Interface for live debugging and tuning using ADI Trinamic’s RTMI adapter
  • Additional Step/Direction Interface from a motion controller
  • Encoder- and Hall-Feedback, analog hall via solder pads
  • Driver Fault and Status indicator LEDs
  • Board width 2", board height 1.5"
  • 2x15 pin 0.1" header rows for pins/connectors, distance of rows 1.9"
  • 10A RMS, 50V

Product Details

The TMC4671+TMC6100 breakout board is a development board with the dedicated TMC4671 and TMC6100 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

Please find a dedicated firmware in the download section below, when using TMC4671+TMC6100-BOB with Landungsbruecke interface board.

TMC4671-TOSV-REF
OBSOLETE: Evaluation Board for TMC4671-TOSV-REF
TMC6100-EVAL
Evaluation Board for TMC6100
TMC4671-TMC6100-BOB
Evaluation Board for TMC4671-TMC6100

Latest Discussions

Recently Viewed