1-Wire Devices
searchIcon
banner background image

1-Wire Devices

The 1-Wire® bus is a simple signaling scheme that performs half-duplex bidirectional communications between a host/main controller and one or more nodes sharing a common data line. Both power and data communications are transmitted over this single 1-Wire line. For power delivery, nodes capture charge on an internal capacitor when the line is in a high state and then use this charge for device operation when the line is low during data transmission. This unique communication scheme allows you to add memory, authentication, and mixed-signal functions at any time, easily and efficiently.
The 1-Wire® bus is a simple signaling scheme that performs half-duplex bidirectional communications between a host/main controller and one or more nodes sharing a common data line. Both power and data communications are transmitted over this single 1-Wire line. For power delivery, nodes capture charge on an internal capacitor when the line is in a high state and then use this charge for device operation when the line is low during data transmission. This unique communication scheme allows you to add memory, authentication, and mixed-signal functions at any time, easily and efficiently.

Subcategories

archive icon
1-Wire® products provide combinations of memory, mixed-signal, and secure authentication functions with complete operation from a single contact serial interface. With both power and communication delivered over the serial protocol, 1-Wire devices are unmatched in their ability to provide key functions to applications where microcontroller input/output resources are constrained, or system interconnect must be minimized. Common product features include single contact for operation and power delivery, unique and unalterable 64-bit serial number in each device, and exceptional ESD performance.
Arrow image
1-Wire® products provide combinations of memory, mixed-signal, and secure authentication functions with complete operation from a single contact serial interface. With both power and communication delivered over the serial protocol, 1-Wire devices are unmatched in their ability to provide key functions to applications where microcontroller input/output resources are constrained, or system interconnect must be minimized. Common product features include single contact for operation and power delivery, unique and unalterable 64-bit serial number in each device, and exceptional ESD performance.

1-Wire SDKs (Software Development Kits)

We offer Software Development Kits (SDKs) to help you get your 1-Wire® applications up and running quickly.
campaign-image
campaign-image

1-Wire SDKs (Software Development Kits)

We offer Software Development Kits (SDKs) to help you get your 1-Wire® applications up and running quickly.