1-Wire® Contact Packages
Oct 4 2022
Add functionality like memory or authentication to a peripheral, without bulky PCB-mounted pads. These tiny contact packages mount right on the peripheral at just 3.5mm x 6.5mm—no PCB needed. They’re more durable, simpler, and cheaper too.
1-Wire® Contact Packages
Oct 4 2022
Add functionality like memory or authentication to a peripheral, without bulky PCB-mounted pads. These tiny contact packages mount right on the peripheral at just 3.5mm x 6.5mm—no PCB needed. They’re more durable, simpler, and cheaper too.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}