ADIS16266

Obsolete

±14,000°/sec Digital Gyroscope Sensor

Viewing:

Part Details

  • Yaw rate gyroscope with range scaling
    ±3500°/sec, ±7000°/sec, and ±14,000°/sec settings
  • 2429 SPS sample rate
  • Wide sensor bandwidth: 360 Hz
  • No external configuration required to start data collection
    Start-up time: 170 ms
    Sleep mode recovery time: 2.5 ms
  • Factory-calibrated sensitivity and bias
    Calibration temperature range: −40°C to +70°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • See data sheet for additional features

Suggested Replacement Parts

ADIS16265 PRODUCTION

Programmable Digital Gyroscope Sensor

ADIS16266
±14,000°/sec Digital Gyroscope Sensor
ADIS16266-fbl ADIS16266-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
ADIS16266/PCB

ADIS16266 Daughter Board

Product Details

The ADIS16266/PCBZ is a breakout board that provides (1) ADIS16266BCCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16266BCCZis a fully-calibrated, digital MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 20-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16266BCCZ, using a dual-row, 16-pin connector, which supports standard ribbon cable systems and hand-soldering connection techniques. This interface is also compatible with the EVAL-ADIS evaluation system.

eval board
EVAL-ADIS

EVAL-ADIS Evaluation System

Features and Benefits

PC/USB-Compatible Evaluation for Gyroscopes & IMU
  • Windows XP, Vista, & 7
  • 32- and 64-bit USB drivers
  • No external supply required


IMU Evaluation Software
  • Full-rate, synchronous data acquisition (Data Capture)
  • Register configuration & review (Register Access)
  • Real-time waveform recorder (Main Screen)


Kit includes:
  • ADIS16xxx to USB Interface Board
  • 6-ft Mini-USB Cable
  • M2x0.4 machine screw kit (20pcs)

Product Details

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

ADIS16266/PCB
ADIS16266 Daughter Board
EVAL-ADIS
EVAL-ADIS Evaluation System

Latest Discussions

Recently Viewed