ADIS16265
PRODUCTIONProgrammable Digital Gyroscope Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $105.27
Part Details
- Yaw rate gyroscope with range scaling ±80°/sec, ±160°/sec, and ±320°/sec settings
- No external configuration required to start data collection
- Start-up time: 165 ms
- Sleep mode recovery time: 2.5 ms
- Factory-calibrated sensitivity and bias
- Calibration temperature range: −40°C to +85°C
- SPI-compatible serial interface
- Relative angle displacement output
- Embedded temperature sensor
- Operating temperature range: −40°C to +105°C
- 2000 g shock survivability
- Programmable operation and control
- Automatic and manual bias correction controls
- Sensor bandwidth selection: 50 Hz/330 Hz
- Sample rate: 256 SPS/2048 SPS settings
- Bartlett window FIR filter length, number of taps
- Digital I/O: data ready, alarm indicator, general-purpose
- Alarms for condition monitoring
- Sleep mode for power management
- DAC output voltage
- Single-command self-test
- Single-supply operation: 4.75 V to 5.25 V
- 3.3 V compatible digital lines
The ADIS16260 and ADIS16265 are programmable digital gyroscopes that combine industry-leading MEMS and signal processing technology in a single compact package. They provide accuracy performance that would require full motion calibration with any other MEMS gyroscope in their class. When power is applied, the ADIS16260 and ADIS16265 automatically start up and begin sampling sensor data, without requiring configuration commands from a system processor. An addressable register structure and a common serial peripheral interface (SPI) provide simple access to sensor data and configuration settings. Many digital processor platforms support the SPI with simple firmware-level instructions.
The ADIS16260 and ADIS16265 provide several programmable features for in-system optimization. The sensor bandwidth switch (50 Hz and 330 Hz), Bartlett window FIR filter length, and sample rate settings provide users with controls that enable noise vs. bandwidth optimization. The digital input/output lines offer options for a data ready signal that helps the master processor efficiently manage data coherency, an alarm indicator signal for triggering master processor interrupts, and a general-purpose function for setting and monitoring system-level digital controls/ conditions.
The ADIS16260 and ADIS16265 are drop-in replacements for the ADIS1625x family and come in LGA packages (11.2 mm × 11.2 mm × 5.5 mm) that meet Pb-free solder reflow profile requirements, per JEDEC J-STD-020. They have an extended operating temperature range of −40°C to +105°C.
APPLICATIONS
- Platform control and stabilization
- Navigation
- Medical instrumentation
- Robotics
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Evaluation Design File 2
Frequently Asked Question 2
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16265BCCZ | 20-Lead LGA (11.15mm x 11mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 1, 2020 - 20_0176 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16265BCCZ | ||
May 22, 2017 - 17_0061 iSensor Land Grid Array (LGA) Laminate Change to Halogen Free |
||
ADIS16265BCCZ | ||
Aug 15, 2016 - 16_0158 Change of Shipment Tray Dimension for ADiS1626X |
||
ADIS16265BCCZ | ||
Feb 10, 2016 - 16_0019 Addition of IMI Philippines as Qualified Test Site for iSensor Land Grid Array (LGA) Products |
||
ADIS16265BCCZ | ||
May 11, 2012 - 10_0181 ADiS (Integrated Sensor) Land Grid Array (LGA) Assembly Site Transfer |
||
ADIS16265BCCZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Can't find the software or driver you need?