ADIS16240

Obsolete

Low Power Programmable Impact Sensor and Recorder

Part Details

  • Digital triple-axis accelerometer, ±19 g
  • Programmable event recorder
    Internal and external trigger inputs
  • Low power operation
    Sleep mode current: 100 μA
    Continuous sampling current: 1 mA, 1 kSPS
  • Wake-up and record function
    External trigger input and SPI trigger command
  • Peak acceleration sample-and-hold
  • Peak XYZ sum-of-squares output
  • 1600 Hz (X, Y) and 550 Hz (Z) sensor bandwidth
  • Digitally controlled bias correction
  • Digitally controlled sample rate, up to 4096 SPS
  • Programmable alarms for condition monitoring
  • Programmable digital input/output lines
    Data-ready output and alarm indicator output
  • See data sheet for additional features

Suggested Replacement Parts

ADIS16240 Obsolete

Low Power Programmable Impact Sensor and Recorder

ADIS16240
Low Power Programmable Impact Sensor and Recorder
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
ADISUSB

ADISUSB Evaluation System

Features and Benefits

  • PC-USB Evaluation System for Inertial Measurement Units PC Evaluation Software
    - Demonstration mode
    - Register mode
    - Data-Aquisition mode
  • Windows XP, Vista, 7 compatible (32-bit only)
    - 2,000 register reads per second (16-bit registers)
  • Kit includes:
    - ADISUSB circuit board
    - A-to-B USB Cable
    - 1mm, 12-pin ribbon connector

Product Details

The ADISUSB is not longer available for sale. The EVAL-ADIS2 provides a more advanced version of this function, but with some difference in product coverage.


The ADISUSB system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the ADISUSB are compatible with the 32-bit versions of Windows XP, Vista and 7. The ADISUSB circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

eval board
ADIS16240/PCB

ADIS16240 Daughter Board

Product Details

The ADIS16240/PCBZ is a breakout board that provides (1) ADIS16240ABCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16240ABCZ is a fully-integrated, digital MEMS shock detector and recorder, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 12mm x 12mm laminate-based ball grid array (BGA) package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16240ABCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

ADISUSB
ADISUSB Evaluation System
ADIS16240/PCB
ADIS16240 Daughter Board

Latest Discussions