MAX9213
PRODUCTIONProgrammable DC-Balanced 21-Bit Serializers
Industry's First 21-Bit, Programmable, DC-Balanced Serializer and Deserializer Chipset
- Part Models
- 2
- 1ku List Price
- Starting From $9.74
Part Details
- Programmable DC-Balanced or Non-DC-Balanced Operation
- DC Balance Allows AC-Coupling for Ground-Shift Tolerance
- As Low as 8MHz Operation
- Pin Compatible with DS90CR215 and DS90CR217 in Non-DC-Balanced Mode
- Integrated 110Ω (DC-Balanced) and 410Ω (Non-DC-Balanced) Output Resistors
- 5V Tolerant LVTTL/LVCMOS Data Inputs
- PLL Requires No External Components
- Up to 1.785Gbps Throughput
- LVDS Outputs Meet IEC 61000-4-2 and ISO 10605 Requirements
- LVDS Outputs Conform to ANSI TIA/EIA-644 LVDS Standard
- Low-Profile 48-Lead TSSOP and Space-Saving TQFN Packages
- -40°C to +85°C Operating Temperature Range
- +3.3V Supply
The MAX9209/MAX9213 serialize 21 bits of LVTTL/LVCMOS parallel input data to three LVDS outputs. A parallel rate clock on a fourth LVDS output provides timing for deserialization.
The MAX9209/MAX9213 feature programmable DC balance, which allows isolation between the serializer and deserializer using AC-coupling. The DC balance circuits on each channel code the data, limiting the imbalance of transmitted ones and zeros to a defined range. The companion MAX9210/MAX9214 deserializers decode the data. When DC balance is not programmed, the serializers are compatible with non-DC-balanced, 21-bit serializers such as the DS90CR215 and DS90CR217.
Two frequency ranges and two DC-balance default conditions are available for maximum replacement flexibility and compatibility with existing non-DC-balanced serializers.
The MAX9209/MAX9213 are available in TSSOP and space-saving thin QFN packages.
Applications
- Automotive DVD Entertainment Systems
- Automotive Navigation Systems
- Digital Copiers
- Laser Printers
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9213ETM+ | Thin Quad Flatpack, No Leads | ||
MAX9213ETM+T | Thin Quad Flatpack, No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 13, 2015 - 1519 TEST |
||
MAX9213ETM+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max9213 yet. Have something to say?
Start a Discussion on EngineerZone®