MAX6974

PRODUCTION

24-Output PWM LED Drivers for Message Boards

EZCascade™ LVDS Serial Interface Running at 35Mbps for Easy and Economical Designing and Manufacturing of Large Displays

Part Models
2
1ku List Price
Starting From $15.22

Part Details

  • 24 LED Current Sink Outputs (Three Banks of Eight Outputs)
  • 48 LED Drive Option When Multiplexing
  • 33MHz Clock Supports Up to 63 Frames per Second of Video
  • Constant Output Current Calibration from 6mA to 30mA in 256 Steps
  • EZCascade™ Interface Simplifies Multiple Driver Cascading Without External Buffers
  • 12-Bit or 14-Bit Individual PWM LED Intensity Controls
  • 7-Bit or 5-Bit Panel PWM-Intensity Control
  • +3V to +7V LED Power Supply
  • +3.0V to +3.6V Logic Supply
  • Open-Circuit LED Fault Detection
  • Optional Watchdog Timer Blanks Display if Interface Fails
  • Standard -40°C to +125°C Operating Temperature Range
MAX6974
24-Output PWM LED Drivers for Message Boards
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Display Driver Electronics 5
MAX6960 PRODUCTION 4-Wire Serially Interfaced 8 x 8 Matrix Graphic LED Drivers
MAX6962 LAST TIME BUY 4-Wire Serially Interfaced 8 x 8 Matrix Graphic LED Drivers
MAX6979 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog
MAX6969 PRODUCTION 16-Port, 5.5V Constant-Current LED Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6974 yet. Have something to say?

Start a Discussion on EngineerZone®