MAX3070E

PRODUCTION

+3.3V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceivers

±15kV ESD-Protected, +3.3V, Fail-Safe, Hot-Swap, RS-485 Transceivers

Part Models
5
1ku List Price
Starting From $3.67

Part Details

  • Protection for Robust Performance
    • ±15kV Human Body Model ESD on I/O Pins
    • True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
    • Enhanced Slew-Rate-Limiting Facilitates Error-Free Data Transmission (MAX3070E-MAX3075E/MAX3079E)
    • Hot-Swap Input Structure on DE and Active-Low RE
  • Flexible Feature Set for Ease of Design
    • Pin-Selectable Full/Half-Duplex Operation (MAX3079E)
    • Phase Controls to Correct for Twisted-Pair Reversal (MAX3079E)
    • Allows up to 256 Transceivers on the Bus
    • Available in Industry-Standard SO and DIP packages
  • 10µA Shutdown Current Mode for Power Savings (Except MAX3071E/MAX3074E/MAX3077E)
MAX3070E
+3.3V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RS-485 and RS-422 2
MAX3080E PRODUCTION ±15kV ESD-Protected, Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
MAX3089E PRODUCTION ±15kV ESD-Protected, Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed