MAX16945

PRODUCTION

30mA Inverting Charge Pump in SOT23 for EMI-Sensitive Automotive Applications

Low-EMI, Automotive-Qualified Charge Pump in SOT23 Package that Operates at 105°C

Part Models
4
1ku List Price
Starting From $2.13

Part Details

  • +1.4V to +5.5V Input Voltage Range
  • 30mA Guaranteed Output Current at +105°C
  • Slew-Rate Limited to Reduce EMI
  • 0.1µA Logic-Controlled Shutdown
  • Low 12Ω Output Resistance
  • Startup Current Limited
  • 6-Pin SOT23 Package
  • AEC-Q100 Qualified
MAX16945
30mA Inverting Charge Pump in SOT23 for EMI-Sensitive Automotive Applications
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX1697 PRODUCTION 60mA, SOT23 Inverting Charge Pump with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX16945 yet. Have something to say?

Start a Discussion on EngineerZone®