MAX13085E

PRODUCTION

+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver

Part Models
5
1ku List Price
Starting From $1.92

Part Details

  • +5.0V Operation
  • Extended ESD Protection for RS-485 I/O Pins ±15kV Human Body Model
  • True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
  • Hot-Swap Input Structures on DE and active-low RE
  • Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission
  • Low-Current Shutdown Mode
  • Allow Up to 256 Transceivers on the Bus
  • Available in Industry-Standard 8-Pin SO and PDIP Packages
MAX13085E
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed