LTM2810

RECOMMENDED FOR NEW DESIGNS

7.5kVRMS SPI/Digital or I2C µModule Isolator with Transformer Driver

Part Models
6
1ku List Price
Starting From $10.54

Part Details

  • 6-Channel Logic Isolator: 7500VRMS for 1 Minute
  • 16.2mm Creepage
  • CSA (IEC/UL) Approved, File #255632
  • 3V to 5.5V Supply Operation
  • Transformer Driver with Integrated Isolated Side LDO
  • SPI/Digital (LTM2810-S) or I2C (LTM2810-I) Options
  • High Common Mode Transient Immunity: 50kV/μs
  • High Speed Operation:
    • 10MHz Digital Isolation
    • 4MHz/8MHz SPI Isolation
    • 400kHz I2C Isolation
  • Operation Up to 125°C (H-Grade)
  • 1.62V to 5.5V Logic Supplies for Flexible Digital Interfacing
  • ±25kV ESD HBM Across the Isolation Barrier
  • Maximum Continuous Working Voltage: 1kVRMS, 1.6kVDC
  • Low Current Shutdown Mode (<10µA)
  • 22mm × 6.25mm × 2.06mm BGA Package
LTM2810
7.5kVRMS SPI/Digital or I2C µModule Isolator with Transformer Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

DC2832A

Demo Board for LTM2810 SPI/Digital or I2C µModule Isolator with Transformer Driver

Product Details

Demonstration circuit 2832A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) µModule isolator with integrated transformer driver featuring the LTM2810. Isolated power is generated by the integrated transformer driver and transformer included on the demo board. It communicates all necessary signaling across the isolation barrier through Analog Devices isolator µModule technology.

DC2832A
Demo Board for LTM2810 SPI/Digital or I2C µModule Isolator with Transformer Driver

Latest Discussions