LTC7825

RECOMMENDED FOR NEW DESIGNS

Fully Integrated 24V/12A Switched Capacitor DC/DC Converter with Overvoltage and Overcurrent Protections

Part Models
1
1ku List Price
Starting From $3.24

Part Details

  • Wide VHIGH/VLOW Voltage from 0V/0V to 24V/12V
  • Wide VCC Supply Range from 4.5V to 38V
  • Very High Efficiency: 97% at 10A Load
  • Input Overvoltage Protection with External Overvoltage Protection MOSFET
  • Input and Output Short-Circuit Protection
  • Soft Start-Up into Steady-State Operation
  • EXTVCC Capable of 5V to 14V Input for High Efficiency
  • Inrush Current Limit and Protection
  • Integrated Bootstrap Diodes
  • Programmable Operating Frequency from 100kHz to 1.4MHz
  • Available in a 4mm × 5mm LGA (LQFN) Package
LTC7825
Fully Integrated 24V/12A Switched Capacitor DC/DC Converter with Overvoltage and Overcurrent Protections
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7825
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2993A-B

LTC7825 | High Efficiency 2:1 Monolithic Switched Capacitor Divider

Product Details

Demonstration circuit DC2993A-B is a dual-phase, high efficiency, high density, open loop charge pump (inductorless) DC/DC converter. This demo board is a voltage divider whose input voltage range is 4.5V to 24V. The output voltage is a fixed ratio of half the input voltage (VIN/2) and can supply 24A of load current. The DC2993A-B provides a highly efficient solution of 96.5% at full load, running at 380kHz.

This demo board features two LTC7825, a fully integrated 24V/12A switched capacitor DC/DC converter with overvoltage and overcurrent protections in a 4mm × 5mm QFN package. Refer to the LTC7825 data sheet for more detailed information.

The DC2993A-B requires no load current start-up. Load current can be applied after VOUT is established. Refer to the “Voltage Divider Pre-Balance Before Switching” section in the LTC7825 data sheet for more details regarding the start-up of the voltage divider. This board offers an input disconnect MOSFET controlled by LTC7825 OVG pin to provide overvoltage protection to the power stage when VIN is higher than 24V. The board also features some protection functions, such as overcurrent and thermal shutdown, making it a reliable solution.

NOTE: For the single-phase operation feature, refer to the DC2993A-A demo manual.

eval board
DC2993A-A

LTC7825 | High Efficiency 2:1 Monolithic Switched Capacitor Divider

Product Details

Demonstration circuit DC2993A-A is a high efficiency, high density, open loop charge pump (inductorless) DC/DC converter. This demo board is a voltage divider whose input voltage range is 4.5V to 24V. The output voltage is a fixed ratio of half the input voltage (VIN/2) and can supply 12A of load current. The DC2993A-A provides a highly efficient solution of 96.6% at full load, running at 380kHz.

This demo board features the LTC7825, a fully integrated 24V/12A switched capacitor DC/DC converter with overvoltage and overcurrent protections in a 4mm × 5mm QFN package. Refer to the LTC7825 data sheet for more detailed information.

The DC2993A-A requires no load start-up. Load current can be applied after VOUT is established. Refer to the “Voltage Divider Pre-Balance Before Switching” section in the LTC7825 data sheet for more details regarding the start-up of the voltage divider. The board offers an input disconnect MOSFET controlled by LTC7825 OVG pin to provide overvoltage protection to the power stage when VIN is higher than 24V. The board also features some protection functions, such as overcurrent and thermal shutdown, making it a reliable solution.

For dual-phase operation, refer to the DC2993A-B demo manual.

DC2993A-B
LTC7825 | High Efficiency 2:1 Monolithic Switched Capacitor Divider
DC2993A-A
LTC7825 | High Efficiency 2:1 Monolithic Switched Capacitor Divider

Latest Discussions

No discussions on LTC7825 yet. Have something to say?

Start a Discussion on EngineerZone®