LTC3261

RECOMMENDED FOR NEW DESIGNS

High Voltage, Low Quiescent Current Inverting Charge Pump

Part Models
8
1ku List Price
Starting From $3.45

Part Details

  • 4.5V to 32V VIN Range
  • Inverting Charge Pump Generates –VIN
  • 60μA Quiescent Current in Burst Mode® Operation
  • Charge Pump Output Current Up to 100mA
  • 50kHz to 500kHz Programmable Oscillator Frequency
  • Short-Circuit/Thermal Protection
  • Low Profile Thermally Enhanced 12-Pin MSOP Package
LTC3261
High Voltage, Low Quiescent Current Inverting Charge Pump
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1882A

LTC3261EMSE Demo Board | High Voltage, Low IQ Inverting Charge Pump, 4.5V ≤ VIN ≤ 32V, VOUT = -VIN @ 100mA

Product Details

Demonstration circuit 1882 is a high voltage inverting charge pump featuring the LTC3261EMSE. The LTC3261 operates with an input voltage from 4.5V to 32V and provides up to 100mA of output current. The output voltage is unregulated and is the negative of the input voltage (-VIN). The demo board provides selectable Burst Mode® operation or constant-frequency mode operation, plus allows selection of the operating frequency (500kHz, 200kHz or 50kHz).

DC1882A
LTC3261EMSE Demo Board | High Voltage, Low IQ Inverting Charge Pump, 4.5V ≤ VIN ≤ 32V, VOUT = -VIN @ 100mA

Latest Discussions

Recently Viewed