LTC3255

RECOMMENDED FOR NEW DESIGNS

Wide VIN Range Fault Protected 50mA Step-Down Charge Pump

Part Models
16
1ku List Price
Starting From $2.78

Part Details

  • Input Voltage Range: 4V to 48V
  • Adjustable Regulated Output: 2.4V to 12.5V
  • Output Current: 50mA Maximum
  • 16μA Quiescent Current in Regulation at No Load
  • Input Fault Protection from –52V to 60V
  • Multimode Charge Pump (2:1, 1:1) with Automatic Mode Switching Maintains Regulation Over Wide VIN Range
  • Input Voltage Shunt Mode for Current-Fed Applications
  • Power Good Output
  • Overtemperature and Short-Circuit Protection
  • Operating Junction Temperature: 150°C Maximum
  • Thermally Enhanced 10-Lead MSOP and 10-Lead (3mm × 3mm) DFN packages
LTC3255
Wide VIN Range Fault Protected 50mA Step-Down Charge Pump
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3255
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2041A

LTC3255EMSE Demo Board | -52V/60V Fault-Protected Step-Down Charge Pump, 4V ≤ VIN ≤ 48V, VOUT = 2.5V/3.3V/5V/12V/Adj @ 50mA

Product Details

Demonstration circuit 2041A is a regulated output voltage switched-capacitor step-down power supply featuring the 50mA output LTC3255. When VIN exceeds VOUT by more the 2:1, a 2:1 step-down architecture is used to efficiently regulate the output voltage, reducing the input current needed. As VIN reduces below twice VOUT, the LTC3255 will automatically switch to 1:1 mode. The demo board has a 4V to 48V input votlage range and a jumper-selectable output voltage than can be set to 2.5V, 3.3V, 5V, 12V or a user-defined value. The LTC3255 also has an integrated shunt regulator allowing it to provide a regulated output from a 4mA to 20mA current loop. The LTC3255 is a robust device that can survive -52V/60V reverse polarity input supplies, and features short-circuit protection and overtemperature protection.

DC2041A
LTC3255EMSE Demo Board | -52V/60V Fault-Protected Step-Down Charge Pump, 4V ≤ VIN ≤ 48V, VOUT = 2.5V/3.3V/5V/12V/Adj @ 50mA

Latest Discussions

Recently Viewed