LTC3245

RECOMMENDED FOR NEW DESIGNS

Wide VIN Range, Low Noise, 250mA Buck-Boost Charge Pump

Part Models
16
1ku List Price
Starting From $3.37

Part Details

  • 2.7V to 38V VIN Range
  • IQ = 18μA Operating; 4μA in Shutdown
  • 12V to 5V Efficiency = 81%
  • Multimode Operation (2:1, 1:1, 1:2) with Automatic Mode Switching
  • Low Noise, Constant Frequency Operation
  • Pin Selectable Burst Mode® Operation
  • VOUT: Fixed 3.3V, 5V or Adjustable (2.5V to 5V)
  • IOUT Up to 250mA
  • Overtemperature and Short-Circuit Protection
  • Operating Junction Temperature: 150°C Maximum
  • Thermally Enhanced 12-Pin MSOP and Low Profile 12-Pin (3mm × 4mm) DFN Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3245
Wide VIN Range, Low Noise, 250mA Buck-Boost Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3245
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1802A

LTC3245EMSE Demo Board | Buck-Boost Charge Pump, 2.7V ≤ VIN ≤ 38V, VOUT = 1.2V/3.3V/5V @ 250mA

Product Details

Demonstration circuit DC1802A is a wide VIN range, low noise, 250mA buck-boost charge pump featuring the LTC3245EMSE. It has an input supply range of 2.7V to 38V and provides a jumper-selectable 5V, 3.3V, or adjustable output (set to 1.2V) at 250mA.

DC1802A
LTC3245EMSE Demo Board | Buck-Boost Charge Pump, 2.7V ≤ VIN ≤ 38V, VOUT = 1.2V/3.3V/5V @ 250mA

Latest Discussions

Recently Viewed