LTC3221

PRODUCTION

Micropower, Regulated Charge Pump in 2 x 2 DFN

Part Models
6
1ku List Price
Starting From $2.15

Part Details

  • Ultralow Power: 8μA Quiescent Current
  • Regulated Output Voltages: 3.3V ±4%, 5V ±4%, ADJ
  • VIN Range:
    • 1.8V to 4.4V (LTC3221-3.3)
    • 2.7V to 5.5V (LTC3221-5)
  • Output Current: Up to 60mA
  • No Inductors Needed
  • Very Low Shutdown Current: <1μA
  • Shutdown Disconnects Load from VIN
  • Burst Mode Control
  • Short-Circuit Protected
  • Solution Profi le < 1mm
  • Tiny 2mm × 2mm 6-Pin DFN Package
LTC3221
Micropower, Regulated Charge Pump in 2 x 2 DFN
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3221
  • LTC3221-3.3
  • LTC3221-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC862A-B

LTC3221EDC-5 Demo Board | Micropower Regulated Charge Pump, 2.7V ≤ VIN ≤ 5.5V, VOUT = 5V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mm × 2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the 5V output DC862A-B, the input voltage range is 2.7V to 5.5V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

eval board
DC862A-A

LTC3221EDC-3.3 Demo Board | Micropower Regulated Charge Pump, 1.8V ≤ VIN ≤ 4.4V, VOUT = 3.3V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mmx2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the 3.3V output DC862A-A, the input voltage range is 1.8V to 4.4V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

eval board
DC862A-C

LTC3221EDC Demo Board | Micropower Regulated Adjustable Output Charge Pump, 1.8V ≤ VIN ≤ 3.8V, VOUT = 3V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mm × 2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the adjustable output DC862A-C, the input voltage range is 1.8V to 3.8V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

DC862A-B
LTC3221EDC-5 Demo Board | Micropower Regulated Charge Pump, 2.7V ≤ VIN ≤ 5.5V, VOUT = 5V @ Up to 60mA
DC862A-A
LTC3221EDC-3.3 Demo Board | Micropower Regulated Charge Pump, 1.8V ≤ VIN ≤ 4.4V, VOUT = 3.3V @ Up to 60mA
DC862A-C
LTC3221EDC Demo Board | Micropower Regulated Adjustable Output Charge Pump, 1.8V ≤ VIN ≤ 3.8V, VOUT = 3V @ Up to 60mA

Latest Discussions

Recently Viewed