LTC3119

RECOMMENDED FOR NEW DESIGNS

18V, 5A Synchronous Buck-Boost DC/DC Converter

Part Models
12
1ku List Price
Starting From $8.49

Part Details

  • Input Voltage Range: 2.5V to 18V
  • Runs Down to VIN = 250mV After Start-Up
  • Output Voltage Range: 0.8V to 18V
  • 5A Output Current in Buck Mode, VIN > 6V
  • 3A Output Current for VIN = 3.6V, VOUT = 5V
  • Programmable Switching Frequency: 400kHz to 2MHz
  • Synchronizable with an External Clock Up to 2MHz
  • Accurate Run Comparator Threshold
  • Burst Mode® Operation, No-Load IQ = 35μA
  • Ultralow Noise Buck-Boost PWM
  • Current Mode Control
  • Maximum Power Point Control
  • Power Good Indicator
  • Internal Soft-Start
  • 28-Lead 4mm × 5mm QFN and TSSOP Packages
LTC3119
18V, 5A Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck-Boost Controllers 2
LTC3785 PRODUCTION 10V, High Efficiency, Synchronous, No RSENSE Buck-Boost Controller
LTC3785-1 PRODUCTION 10V, High Efficiency, Buck-Boost Controller with Power Good
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3119
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2129A

LTC3119 Demo Board | Synchronous Buck-Boost, 2.5V ≤ VIN ≤ 18V, VOUT = 5V @ up to 5A

Product Details

Demonstration circuit 2129A features the LTC3119, an 18V, 5A synchronous buck/boost DC/DC converter. The DC2129A has been designed for an input voltage range of 2.5V to 18V with an output voltage (VOUT) set to 5V. For VIN > 5V the output current can be as high as 5A. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage.

DC2129A
LTC3119 Demo Board | Synchronous Buck-Boost, 2.5V ≤ VIN ≤ 18V, VOUT = 5V @ up to 5A

Latest Discussions

Recently Viewed