LTC3785-1

PRODUCTION

10V, High Efficiency, Buck-Boost Controller with Power Good

Part Details

  • Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Power Good Output Indicator
  • 2.7V to 10V Input and Output Range
  • Up to 96% Efficiency
  • Up to 10A of Output Current
  • All N-Channel MOSFETs, No RSENSE
  • True Output Disconnect During Shutdown
  • Programmable Current Limit and Soft-Start
  • Optional Short-Circuit Shutdown Timer
  • Output Overvoltage and Undervoltage Protection
  • Programmable Frequency: 100kHz to 1MHz
  • Selectable Burst Mode® Operation
  • Available in 24-Lead (4mm × 4mm) Exposed Pad QFN Package
LTC3785-1
10V, High Efficiency, Buck-Boost Controller with Power Good
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3785-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed