LTC1263

PRODUCTION

12V, 60mA Flash Memory Programming Supply

Part Models
4
1ku List Price
Starting From $4.13

Part Details

  • Guaranteed 60mA Output
  • Regulated 12V ±5% Output Voltage
  • No Inductors
  • Supply Voltage Range: 4.75V to 5.5V
  • ICC 0.5µA Typ in Shutdown
  • Low Power: ICC = 300µA
  • 8-Pin SO Package
  • Same Pinout as LTC1262 and MAX662
LTC1263
12V, 60mA Flash Memory Programming Supply
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTC1263
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1263 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed