HMC892A

RECOMMENDED FOR NEW DESIGNS

3.45 GHz to 6.25 GHz, Tunable Band-Pass Filter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Amplitude settling time: 200 ns
  • Excellent wideband rejection: ≥30 dB
  • Single-chip replacement for mechanically tuned designs
  • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP package
HMC892A
3.45 GHz to 6.25 GHz, Tunable Band-Pass Filter
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
S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EVAL-HMC892A

HMC892A Evaluation Board

Product Details

All RF traces are routed on Layer 1 (primary side), and all other layers are ground planes that provide a solid ground for RF transmission lines. The top dielectric material is Rogers 4350, offering low loss performance. The preimpregnated (PREPREG) material in Layer 2 sticks the Isola 370HR with copper trace layers above and below together. Both the PREPREG material and the Isola 370HR core layer are used to achieve required board finish thickness.

EVAL-HMC892A
HMC892A Evaluation Board

Latest Discussions