HMC882A

RECOMMENDED FOR NEW DESIGNS

3.95 GHz to 6.9 GHz, Tunable Low-Pass Filter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Amplitude settling time: 200 ns
  • Wideband rejection: ≥35 dB
  • Single-chip replacement for mechanically tuned designs
  • RoHS compliant, 32-lead, 5 mm × 5 mm LFCSP package
HMC882A
3.95 GHz to 6.9 GHz, Tunable Low-Pass Filter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EV1HMC882ALP5

HMC882ALP5 Evaluation Board

Features and Benefits

  • Single control voltage (VFCTL)
  • Simple board design with minimal component requirement

Product Details

The EV1HMC882ALP5 evaluation board can be used to evaluate all the features of the HMC882ALP5E. The EV1HMC882ALP5 has Subminiature Version A (SMA) connector to apply cutoff frequency control voltage (VFCTL) and SRI type Subminiature Version A (SMA) connectors for the RF input and output. The cutoff frequency can be adjusted by varying VFCTL from 0V to 14V.

EV1HMC882ALP5
HMC882ALP5 Evaluation Board

Latest Discussions

Recently Viewed