Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC881A

RECOMMENDED FOR NEW DESIGNS

2.4 GHz to 4 GHz, Tunable Low-Pass Filter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Amplitude settling time: 200 ns (typical)
  • Wideband rejection: ≥35 dB
  • Single-chip replacement for mechanically tuned designs
  • RoHS compliant, 32-lead, 5 mm × 5 mm LFCSP package
HMC881A
2.4 GHz to 4 GHz, Tunable Low-Pass Filter
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
S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EVAL-HMC881A

HMC881A Evaluation Board

Product Details

All RF traces are routed on Layer 1 (primary side) and the remaining three layers are ground planes that provide a solid ground for RF transmission lines. The top dielectric material is Rogers 4350, which offers low loss performance. The prepreg material in Layer 2 attaches the Isola 370HR core layer with copper traces layers above and below the core layer. Both prepreg material and the Isola 370HR core layer are used to achieve the required board finish thickness.

The circuit board in this application uses RF circuit design techniques. Signal lines must have 50 Ω impedance and the package ground leads and exposed pad must be connected directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes.

For additional evaluation board information please see the data sheet.

EVAL-HMC881A
HMC881A Evaluation Board

Latest Discussions

No discussions on HMC881A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed