DS1925
RECOMMENDED FOR NEW DESIGNSiButton High-Density Temperature Logger with 122KB Data-Log Memory
Provides High-Quality Temperature Exposure Records of an End Product or Process
- Part Models
- 1
- 1ku List Price
- Starting From $59.28
Part Details
- Provides High-Quality Temperature Exposure Assessment of an End Product
- Temperature Measurement Accuracy of ±0.5°C with Storage for Up to 125,440 Timestamped Values
- Flexibility to Monitor and Data-Log Long Duration Exposures with Short-Duration Time Intervals
- Unique Factory-Lasered 64-Bit Serial Number Ensures Absolute Traceability Because No Two Parts Are Alike
- Highly Configurable Options for Data Logging and Security
- Programmable Sample Rates from 5min to 273hrs
- Programmable Recording Start Delay After Elapsed Time or Upon a Temperature Alarm Trip Point
- Two-Level Password Protection of All Memory and Configuration Registers
- Measure and Report Internal Battery Level and Output-Logged Data if a Battery is Depleted
- Physically Robust, Operationally Efficient
- Durable Stainless-Steel Enclosure Withstands Harsh Environments and Conditions
- Communicates to a Host System with the Single-Contact 1-Wire Interface
- -40°C to +85°C Operating Temperature Range
The iButton® temperature logger (DS1925) is a rugged, self-sufficient system that measures temperature and records the result in a protected memory section. The recording is done at a user-defined rate. A total of 122K 8-bit readings or 61K 16-bit readings taken at equidistant intervals ranging from 5min to 273hrs can be stored. In addition, there are 512 bytes of nonvolatile memory for storing application-specific information. A mission to collect data can be programmed to begin immediately, after a user-defined delay, or after a temperature alarm. Access to the memory and control functions can be password protected. The DS1925 is configured and communicates with a host computing device through the serial 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS1925 is factory-lasered with a guaranteed unique 64-bit registration number that allows for absolute traceability. The durable stainless-steel package is highly resistant to environmental hazards such as dirt, moisture, and shock. Accessories permit the DS1925 to be mounted on almost any object, including containers, pallets, and bags.
Applications
- Bio Science
- Food Safety
- Pharmaceutical and Medical Products High-Temperature Logging (Process Monitoring, Industrial Monitoring)
- Temperature Logging in Cold Chain
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1925L-F5# | <u>i</u>Button F5 MicroCan |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 12, 2020 - 2021 ASSEMBLY |
||
DS1925L-F5# | PRODUCTION | |
Feb 27, 2019 - 1919 ELECTRICAL DATASHEET |
||
DS1925L-F5# | PRODUCTION | |
Jan 4, 2018 - 1755 ASSEMBLY |
||
DS1925L-F5# | PRODUCTION | |
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
DS1925L-F5# | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on DS1925 yet. Have something to say?
Start a Discussion on EngineerZone®