DS1922T

PRODUCTION

iButton Temperature Loggers with 8KB Data-Log Memory

Part Models
1
1ku List Price
Starting From $98.55
Viewing:

Part Details

  • High Accuracy, Full-Featured Digital Temperature Logger Simplifies Temperature Data Collection and Dissemination of Electronic Temperature Record
    • Temperature Accuracy of ±0.5°C from -10°C to +65°C (DS1922L), ±0.5°C from +20°C to +75°C (DS1922T), with Software Corrections
    • Measures Temperature with 8-Bit (0.5°C) or 11-Bit (0.0625°C) Resolution
    • Operating Temperature Range: DS1922L: -40°C to +85°C; DS1922T: 0°C to +125°C
    • Automatically Wakes Up, Measures Temperature, and Stores Values in 8kB of Data-Log Memory in 8- or 16-Bit Format
    • Sampling Rate from 1s Up to 273hr
    • Programmable High and Low Trip Points for Temperature Alarms
    • Programmable Recording Start Delay After Elapsed Time or Upon a Temperature Alarm Trip Point
    • 512 Bytes of General-Purpose Memory Plus 64 Bytes of Calibration Memory
    • Two-Level Password Protection of All Memory and Configuration Registers
    • Individually Calibrated in a NIST-Traceable Chamber
    • Complies to Standard EN12830
  • Rugged Construction Survives Harsh Environments
    • Water Resistant Enclosure (IP56) or Waterproof if Placed Inside DS9107 iButton Capsule (Exceeds Water Resistant 3 ATM Requirements)
    • CE, FCC, and UL913 Certifications
  • Simple Serial Port Interfaces to Most Microcontrollers for Rapid Data Transfer
    • Communicates to Host with a Single Digital Signal Up to 15.4kbps at Standard Speed or Up to 125kbps in Overdrive Mode Using 1-Wire Protocol
    • Quick Access to Alarmed Devices Through 1-Wire Conditional Search Function
DS1922T
iButton Temperature Loggers with 8KB Data-Log Memory
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS2422 1-Wire Temperature/Data Logger with 8KB Datalog Memory
Temperature Data Loggers 3
DS1921G RECOMMENDED FOR NEW DESIGNS Thermochron iButton Device
DS1921H PRODUCTION High-Resolution Thermochron iButton Devices
DS1921Z PRODUCTION High-Resolution Thermochron iButton Devices
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1922T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed