DS1921Z

PRODUCTION

High-Resolution Thermochron iButton Devices

Part Models
1
1ku List Price
Starting From $27.48

Part Details

  • Digital thermometer measures temperature 1/8°C increments with ±1°C accuracy
  • Built-in real-time clock (RTC) and timer has accuracy of ±2 minutes per month from 0°C to 45°C
  • Water resistant or waterproof if placed inside DS9107 iButton capsule (Exceeds Water Resistant 3 ATM requirements)
  • Automatically wakes up and measures temperature at user-programmable intervals from 1 to 255 minutes
  • Logs consecutive temperature measurements in 2KB of datalog memory
  • Records a long-term temperature histogram with 1/2°C resolution
  • Programmable temperature-high and temperature-low alarm trip points
  • Records up to 24 time stamps and durations when temperature leaves the range specified by the trip points
  • 512 bytes of general-purpose battery-backed SRAM
  • Communicates to host with a single digital signal at 15.4kbits or 125kbits per second using 1-Wire protocol
  • Fixed range: H: +15°C to +46°C; Z: -5°C to +26°C
Common iButton Features
  • Digital identification and information by momentary contact
  • Unique, factory-lasered and tested 64-bit registration number (8-bit family code + 48-bit serial number + 8-bit CRC tester) assures absolute traceability because no two parts are alike
  • Multidrop controller for 1-Wire net
  • Chip-based data carrier compactly stores information
  • Data can be accessed while affixed to object
  • Button shape is self-aligning with cup-shaped probes
  • Durable stainless steel case engraved with registration number withstands harsh environments
  • Easily affixed with self-stick adhesive backing, latched by its flange, or locked with a ring pressed onto its rim
  • Presence detector acknowledges when reader first applies voltage
DS1921Z
High-Resolution Thermochron iButton Devices
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DS1921K

Thermochron iButton Starter Kit

Features and Benefits

  • Starter Kit to evaluate the DS1921 Thermochron iButton temperature recording device with a Microsoft Windows-based PC
  • Easy Setup with USB Adapter
  • Free download of 1-Wire drivers and OneWireViewer Demonstration Software
  • Compatible with other Thermochron iButton devices DS1922L, DS1922T, DS1922E, DS1923 (not included)

Product Details

The DS1921K Thermochron iButton® Starter Kit provides the basic hardware for a quick evaluation of Maxim’s Thermochron iButton family that communicates using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista®, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes a DS1921 Thermochron iButton device and all hardware required to communicate with it. The DS1921K is also capable of evaluating any other iButton devices, including the high-capacity Thermochron devices (DS1922L, DS1922T, and DS1923), the Hygrochron device (DS1923), and the temperature-only iButton device (DS1920). Please note that the DS1921 is the only iButton device included in the kit. All other iButton devices may be purchased separately. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButton devices through the PC's USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer can be found here.

To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS1921K. To evaluate other iButton devices besides the Thermochron devices, see the DS9092K.

EV Kit Contents

QTY DESCRIPTION
1 DS1921G-F5# Thermochron iButton
1 DS9093F Snap-in Fob, Black
1 DS1402D-DR8 dual Blue Dot™ Receptor
1 DS9490R USB to 1-Wire adapter

 

DS1921K
Thermochron iButton Starter Kit

Latest Discussions

No discussions on DS1921Z yet. Have something to say?

Start a Discussion on EngineerZone®