ADI’s Flow Cytometer Solutions

Overview


adi-arbitrary-waveform-generator-solutions_en

Flow Cytometer is a kind of medical and life sciences instrumentation using light or impedance-based technology employed in cell sorting, biomarker detection, protein engineering and diagnosis of the health disorders such as blood cancers. ADI provides a detail solution of this complex system especially the main signal chain to help and support customers for easy design and fast to market.

ADI offers:
  • Detail signal chain introduction and requirement of optical path, I/V conversion, signal conditioning and processing.
    • High speed and high precision ADC
    • low bias, high ZIN, low noise, and low offset op amps
  • Fluidics/movement/pressure measurement
  • Temperature monitoring and control
  • Low noise, high quality power supply and management

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram

adi-flow-cytometer-solutions-pic

Product

Product Type TIA Log Amp/Filter/Driver VGA
Model
ADA4817/ADA4530-1/
ADA4350/AD860x/
AD806x/ADA4897
ADA493x/
ADA4940/AD813x/
ADA4700-1/ADL530x
AD8264/AD8337
Product Type Mux DAC ADC
Model
ADG140x/ADG120x/
ADG543x
AD56xx/AD5755-1/
LTC2620/AD5412
AD9656/LT2387/
LT2386/LT2385-18/
AD7960/AD4003/
AD4007/AD7626
AD925x
Product Type Voltage Reference Laser Control/Power Detector
Model
ADR45xx/ADR44x AD5592R/AD836x

Other

Design Resources

Circuits from the Lab®


Application Notes/Articles


Design Resources

ADC


DSP


Amplifier


Circuit and Power Design Simulation



CUSTOMER INTERACTION CENTER
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample