AD8264

RECOMMENDED FOR NEW DESIGNS

Quad, 235 MHz, DC-Coupled VGA and Differential Output Amplifier

Part Models
3
1ku List Price
Starting From $14.07

Part Details

  • Low noise
    • Voltage noise: 2.3 nV/√Hz
    • Current noise: 2 pA/√Hz
  • Wide bandwidth
    • Small signal: 235 MHz (VGAx); 80 MHz (output amplifier)
    • Large signal: 80 MHz (1 V p-p)
  • Gain range
    • 0 to 24 dB (input to VGA output)
    • 6 to 30 dB (input to differential output)
  • Gain scaling: 20 dB/V
  • DC-coupled
  • Single-ended input and differential output
  • Supplies: ±2.5 V to ±5 V
  • Low power: 140 mW per channel at ±3.3 V
AD8264
Quad, 235 MHz, DC-Coupled VGA and Differential Output Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8264

AD8264 Evaluation Board

Product Details

The AD8264-EVALZ board is shipped fully assembled and tested, and it provides basic functionality as shipped. Standard connectors enable the user to attach standard lab test equipment without having to wait for the rest of the design to be completed. See AD8264 data sheet available on line for complete details.


EVAL-AD8264
AD8264 Evaluation Board

Latest Discussions

Recently Viewed