AD5592R

PRODUCTION

8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface

Part Models
9
1ku List Price
Starting From $3.83

Part Details

  • Download AD5592R-1-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • 8-channel, configurable ADC/DAC/GPIO
  • Configurable as any combination of
    • 8 × 12-bit DAC channels
    • 8 × 12-bit ADC channels
    • 8 × general-purpose digital input/output pins
  • Integrated temperature sensor
  • SPI interface
  • 2.7 V to 5.5 V power supply
  • 1.8 V logic compatibility (AD5592R-1)
  • Available in
    • 16-ball, 2 mm × 2 mm WLCSP
    • 16-lead, 3 mm × 3 mm LFCSP
    • 16-lead TSSOP
  • AEC-Q100 qualified for automotive applications
AD5592R
8-Channel, 12-Bit, Configurable ADC/DAC with On-Chip Reference, SPI Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
ADP7102 RECOMMENDED FOR NEW DESIGNS 20 V, 300 mA, Low Noise, CMOS LDO
Series Voltage References 3
ADR425 PRODUCTION Ultraprecision, Low Noise, 5.00 V XFET® Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD5592R-PMDZ

Is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. 

Features and Benefits

  • 8 channel, 12 bit ADC and DAC
  • Configurable output to DAC, ADC and GPIO
  • Connectable to FPGA and MCU Platforms

Product Details

The PMOD compatible evaluation/prototyping board is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. This board serves as low-cost alternatives to the full-featured product evaluation boards, with terminal block connections and no extra signal conditioning.  Direct electrical and physical connection will enable you to get started quickly with hardware and software, to help develop your solution.

SPI PMOD peripheral connectors can also be found on many MCU or FPGA development boards, where the EVAL-AD5592R-PMDZ can be connected directly into those systems.  When prototyping, this board is used in conjunction with the ADICUP3029 development platform using our reference code below, and you can customize your own code.

eval board
EVAL-AD5592R

AD5592R Evaluation Board

Product Details

The EVAL-AD5592R-1SDZ evaluation board is designed to help customers quickly prototype new AD5592R-1 circuits and reduce design time. The AD5592R-1 operates from a single 2.7 V to 5.5 V supply and incorporates an internal 2.5 V reference to give an output voltage span of 2.5 V or 5 V. An external reference (a 2.5 V reference is provided on the evaluation board) can also be used to give an output from 0 V to VREF or 0 V to 2 × VREF.

Full data on the AD5592R-1 can be found in the product data sheet, which should be consulted in conjunction with the user guide when using the evaluation board.

The EVAL-AD5592R-1SDZ evaluation board interfaces to the USB port of a PC via the EVAL-SDP-CB1Z SDP board. Software is supplied with the evaluation board to allow the user to program the AD5592R-1.

Evaluation Kit Contents
  • EVAL-AD5592R-1SDZ evaluation board
  • CD includes
  • Self-installing evaluation software that allows users to control the board and exercise all functions of the device
  • Electronic version of the EVAL-AD5592R-1SDZ user guide

Additional Equipment and Software Needed
  • EVAL-SDP-CB1Z system demonstration platform, includes a USB cable
  • PC running Windows XP SP2, Windows Vista, or Windows 7 with USB 2.0 port

Online Resources
  • Documents Needed
    AD5592R-1 data sheet
    EVAL-AD5592R-1SDZ user guide
  • Required Software
    AD5592R-1 evaluation software (available for download from the EVAL-AD5592R-1SDZ product page)

eval board
PMD-ARD-INT-LCZ

Four PMOD to Arduino Interposer

Features and Benefits

  • 4-Pmod connector communication
    • SPI × 2
    • I2C × 1
    • SPI/UART × 1 (jumper configurable)
  • On board I2C pull-up resistors for high load devices (jumper configurable)

Product Details

The Arduino interface is found on many development platforms and is used in many prototype designs. The PmodTM standard is a 6- , 8- , or 12-pin standard that carries GPIO and/or serial communication protocols. The PMD-ARD-INT-LCZ, a low-cost interposer, enables four Pmod modules to interface with the EVAL-AD5592RPMDZ, EVAL-AD5593R-PMDZ, or EVAL-AD5770R-PMDZ evaluation boards or any equivalent Arduino MCU boards. Additionally, there is a connection matrix that allows external signals from any microcontroller to connect to the four Pmod ports. Out of the four Pmod ports, two ports are configured as SPI Pmod, one is configured as I2C Pmod, and the remaining port can be configured as either SPI or UART Pmod.

 

EVAL-AD5592R-PMDZ
Is a flexible 8-channel, 12-Bit, Configurable ADC/DAC/GPIO with on-chip Reference, SPI interface PMOD module. 
EVAL-AD5592R
AD5592R Evaluation Board
PMD-ARD-INT-LCZ
Four PMOD to Arduino Interposer

Reference Designs

Simplified Schematic of the Analog Output Circuit
CN0229 Circuits from the lab

4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Features and Benefits

  • Quad channel Current and Voltage Outputs
  • 16-bit Resolution for PLC Systems
  • Digitally Isolated from Application
CN0229
4-Channel, Flexible, Configurable, Voltage, and Current Output Circuit for I/O Card and PLC Applications

Latest Discussions

Recently Viewed