ADA4700-1

RECOMMENDED FOR NEW DESIGNS

100 V, Precision Operational Amplifier

Part Models
3
1ku List Price
Starting From $3.17

Part Details

  • Low input offset voltage:
    ≤0.2 mV typical 
  • High output current drive:
    30 mA 
  • Wide range of operating voltage: ±5 V to ±50 V 
  • High slew rate: 20 V/μs typical 
  • High gain bandwidth product:
    3.5 MHz typical 
  • Thermal regulation at junction temperature >145°C 
  • Ambient temperature range of
    -40° C to +85° C 
  • Low input bias current
    ≤ 15 nA typical 
ADA4700-1
100 V, Precision Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4700-1

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADA4700-1

ADA4700-1 EVALUATION BOARD

Product Details

The EVALPRAHVOPAMP-1RZ is an evaluation board for the ADA4700-1 that accommodates single op amps in SOIC packages. It provides the user with multiple choices and extensive flexibility for different applications circuits and configurations. Reference user guide for additional information UG-670.

EVAL-ADA4700-1
ADA4700-1 EVALUATION BOARD

Latest Discussions

No discussions on ADA4700-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed