Analysis | Control | Evaluation (ACE) Software

ADI’s “Analysis, Control, Evaluation” (ACE) is a desktop software application which allows the evaluation and control of multiple evaluation systems, from across ADI’s product portfolio. The application consists of a common framework and individual component specific plug-ins.

ACE is designed to educate the user in the functional operation of the component and allow the user to access the system at a level of abstraction with which they are comfortable.

ACE 1.30.3323.1470

Download ACE Installer : Updated 10th January 2025

Download ACE Offline Installer : This installer contains the .NET 4.0 Client installer for target machines that don't have .NET 4.0 installed and don't have an internet connection available during installation.

Download ACE Minimal Installer : This installer contains no product plug-ins for evaluation by default. Use this installer to start with a clean ACE plug-in list to tailor the application evaluation experience.

ACE Documentation : The ACE documentation provides details on getting started in ACE, understanding the user interface, recent application developments and communicating with attached hardware.

ACE Support : Support information for the ACE Application

ACE EngineerZone : Forum for ACE discussions and FAQ

ACE Evaluation Board Plug-ins

If the machine that ACE is installed on has internet access, you can find/install/update plug-ins directly from the ACE application. For environments without internet access, you can download these plug-ins to portable storage and install them into ACE.

No results found for the model
Plug-in for
  • Plug-in
  • Support

System Requirements

The ACE Software Suite requires the following minimum PC requirements:

  • Windows 7 SP1 (32/64-bit), Windows 8.1 (32/64-bit), Windows 10 (32/64-bit)
  • At least one available USB 2.0 port
  • At least 512MB or the recommended minimum for the OS if greater
  • 250MB free hard drive space

Prerequisites (Included in ACE Installer)

  • Microsoft .NET Framework 4 Client Profile
  • SDP Drivers