Overview
Features and Benefits
- MAX32666 Microcontroller
- Dual Arm Cortex-M4F, 96MHz
- 1MB Flash Memory
- 560KB SRAM
- 3 x 16KB Cache
- Bluetooth 5 Low Energy Radio
- High-Speed USB 2.0
- Three QSPI Master/Slave
- Three I2C Master/Slave
- Three UARTS
- SD/SDIO 3.0
- 1-Wire® Master
- 48 GPIO
- 8 Input, 10-Bit ADC
- MAX1555 1-Cell Li+ Battery Charger
- Charge from USB
- On-Chip Thermal Limiting
- Charge Status Indicator
- Expansion Connections
- Breadboard Compatible Headers
- 10-Pin Cortex Debug Header
- Micro USB Connector
- Micro SD Card Connector
- Integrated Peripherals
- RGB Indicator LED
- User Pushbutton
- 6-Axis Accelerometer/Gyro
- Bluetooth Surface Mount Antenna
- SWD/MAXDAP Debug Interface
- Drag-and-Drop Programming
- SWD Debugger
- Virtual UART Console
Product Details
The MAX32666FTHR board is a rapid development platform to help engineers quickly implement battery optimized Bluetooth® 5 solutions with the MAX32666 Arm® Cortex®-M4 processor with FPU. The board also includes the MAX1555 1-Cell Li+ battery charger for battery management. The form factor is a small 0.9in by 2.0in dual-row header footprint that is compatible with breadboards and off-the-shelf peripheral expansion boards. The board also includes a variety of peripherals, such as a micro SD card connector, 6-axis accelerometer/gyro, RGB indicator LED, and pushbutton. This platform provides power-optimized flexible for quick proof-of-concepts and early software development to enhance time to market.
Applications
- Connected Home
- Gaming Devices
- Hearables
- Industrial Sensors
- Payment/Fitness/Medical Wearables
- Telemedicine
Markets and Technologies
-
- Therapy Device Solutions for Healthcare
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX32666FTHR: Evaluation Kit for the MAX32666 Data Sheet (Rev. 0)6/29/2020PDF1M
-
MAX32666FTHR Gerber Files - Design Files12/28/2023ZIP585K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
Getting to Know the MAX3266512/12/2024