Overview

Features and Benefits

  • Bluetooth SMA Connector with a Hinged 2.4GHz Whip Antenna
  • 3-Pin Terminal Block for CAN Bus 2.0
  • Selectable On-Board High-Precision Voltage Reference
  • On-Board HyperRAM
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • 128 x 128 (1.45in) Color TFT Display
  • USB 2.0 Micro-B Interface to the MAX32690
  • USB 2.0 Micro-B to Serial UART
  • Board Power Provided by either USB Port
  • Jumpers to Enable Optional Pull-Up Resistors on I2C port
  • All GPIOs Signals Accessed through 0.1in Headers
  • Three Analog Inputs Accessed through 0.1in Headers with Optional Filtering
  • SWD 10-Pin Header
  • On-Board 3.3V, 1.8V, and 1.1V LDO Regulators
  • Individual Power Measurement on All IC Rails through Jumpers
  • Two General-Purpose LEDs and One General-Purpose Push Button Switch

Product Details

The MAX32690 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAX32690 microcontroller, which is an advanced system-on-chip (SoC). It features an Arm® Cortex®-M4F CPU for efficient computation of complex functions and algorithms, and the latest generation Bluetooth® 5 Low Energy (Bluetooth LE) radio designed for wearable and hearable fitness devices, portable and wearable wireless medical devices, industrial sensors/networks, internet of things (IoT), and asset tracking.

Documentation & Resources

Software

Software Development Tools

CodeFusion Studio Icon
The multi award winning CodeFusion Studio (CFS) is an embedded software development platform built on Microsoft's open-source Visual Studio Code (VS Code).

Related Hardware (10)