RF and Power Measurement

Radio Frequency (RF) and Power Measurement Solutions
RF Power meters are used to measure the power within a frequency spectrum. Analog Devices offers a portfolio of advanced RF detectors, RF signal conditioning, high-speed ADCs, and integrated solutions that enable RF frequency and power measurement solutions from bench instruments to handhelds.
Value and Benefits
Our portfolio of logarithmic and RMS-DC-based RF detectors enable measurement of sine-waves and complex waveforms from low frequency to millimeter wave frequencies. Coupled with our ADCs and embedded processors, these devices enable RF frequency and power measurement solutions from bench instrumentation to handheld and field instruments. We offer a family of ARM Cortex M3-based single-chip solutions incorporating high-resolution ADCs suitable for a variety of handheld and portable applications.
Enables waveform measurement with varying complexity from simple sine waves to complex waveforms
Optimizes signal chain performance and cost
Enables RF power measurement for newer wireless requirements like higher frequency and wider bandwidths

Solution Resources
Hardware Products

ADL5507
10 MHz to 12 GHz, 55 dB Logarithmic RF Power Detector

ADL5513
1 MHz TO 4 GHz, 80 dB Logarithmic Detector / Controller

ADL5902
50 MHz TO 9 GHz 65 dB TruPwr™ Detector

ADL5961
9 kHz to 26.5 GHz Integrated Vector Network Analyzer Front End

ADL6010
Fast Responding, 45 dB Range, 0.5 GHz to 43.5 GHz Envelope Detector

ADuCM3027
Ultra Low Power ARM Cortex-M3 MCU with Integrated Power Management and 128 KB of Embedded Flash Memory

HMC629A
3 dB LSB GaAs MMIC 4-Bit Digital Attenuator, DC - 10 GHz

HMC802A
20 dB GaAs MMIC 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz

LTC5597
100MHz to 70GHz Linear-in-dB RMS Power Detector with 35dB Dynamic Range
Interactive Signal Chains
Click on the part for more details

Reference Designs

CN0150
Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector

CN0178
Software-Calibrated, 50 MHz to 9 GHz, RF Power Measurement System

CN0187
Crest Factor, Peak, and RMS RF Power Measurement Circuit Optimized for High Speed, Low Power, and Single 3.3 V Supply

CN0340
True RMS RF Detector with 95 dB Detection Range

CN0360
Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz

CN0366
A 40 GHz Microwave Power Meter with a Range from −30 dBm to +15 dBm

CN0387
Calibration-Free Return Loss Measurement System

CN0390
20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

CN0399
Battery or USB Powered 9 kHz to 6 GHz RMS Power Measurement System
Key Resources
Design Tools
LTpowerCAD® and LTpowerPlanner®
Training and Support
Trainings and Tutorials
Files and Downloads
UG-269: Evaluating the AD9837 Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
691 kB
AN-269: Extend RMS-to-DC Converter's Range
91 kB
AN-268: RMS-to-DC Converters Ease Measurement Tasks
638 kB
MT-082: RF RMS Power Detectors
83.84 K
MT-077: Log Amp Basics
83 kB
MT-081: RMS-to-DC Converters
230.65 K
MT-094: Microstrip and Stripline Design
97 kB
Selected Reference Designs: Test and Measurement Solutions
5.88 M
Silent Switcher Technology
1.74 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}