ADuM1254

RECOMMENDED FOR NEW DESIGNS

Bidirectional I2C Isolator with Idle-Bus Hot Swap and Low VOL

Part Models
4
1ku List Price
Starting From $1.29

Part Details

  • Low VOL(MAX) for Greater I2C Device Compatibility
    • Side 1: 0.69V
    • Side 2: 0.4V
  • Independent VDD1/VDD2 Supplies Supports 3.3V and 5V Logic Voltage Levels and Allows Level Shifting
    • 2.25V to 5.5V for Both Sides
  • Enhanced Hot Swappable Side 2 I/Os
    • Initial Side 2 Connection Occurs at Bus Idle or Stop States to Prevent Data Corruption
  • Bidirectional I2C Data Transfer up to 2MHz SCL
  • Bidirectional SCL for Advanced Bus Topologies
    • Supports Clock Stretching and Multiple Controllers Across Isolation Barrier
  • Strong Current Sinking Enables Lower RPULL-UP Values for Faster Bus Speeds
    • Side 1: 5mA
    • Side 2: 50mA
  • Robust Galvanic Isolation of Digital Signals
    • Continuously Withstands (VIOWM)
      • 8 Narrow SOIC: 445VRMS
      • 8-Wide SOIC: 848VRMS
    • Withstands ±10kV Surge per IEC 61000-4-5
    • Creepage and Clearance
      • 8 Narrow SOIC: 4mm
      • 8-Wide SOIC: 8mm
  • Safety and Regulatory Approvals (Pending)
    • IEC 60747-17 (Pending)
      • Reinforced VIORM Narrow SOIC: 630VPEAK
      • Reinforced VIORM Wide SOIC: 1200VPEAK
    • UL 1577 (Pending)
      • 8 Narrow SOIC: 3000VRMS for 1min
      • 8-Wide SOIC: 5000 VRMS for 1min
    • IEC/EN/CSA 62368-1 (Pending)
    • IEC/EN/CSA 61010-1 (Pending
    • CAN/CSA-C22.2 No. 14-18 (Pending)
ADuM1254
Bidirectional I2C Isolator with Idle-Bus Hot Swap and Low VOL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
ADuM1252SEVKIT

Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255

Features and Benefits

  • Data Transfer Rates from DC to 2MHz
  • Wide Voltage Supply Range from 1.71V to 5.5V
  • Convenient Four-Point I2C Bus Connection
  • Guaranteed up to 3.0kVRMS Isolation for 60s
  • Support Onboard Supply-Current Measurement
  • 40°C to +125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADuM1252S evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADuM1252, a 2-channel bidirectional reinforced digital isolator with ultra-low standby current in an 8-pin narrow SOIC surface-mount package. The ADuM1252S EV kit can be used to evaluate the functionality and electrical performance of the ADuM1252. The EV kit is powered by two independent power supplies.

The ADuM1252S EV kit can also be used to evaluate the ADuM1253, ADuM1254, or ADuM1255.

ADuM1252SEVKIT
Evaluates: ADuM1252, ADuM1253, ADuM1254, ADuM1255

Latest Discussions

Recently Viewed