ADMV8818

RECOMMENDED FOR NEW DESIGNS

2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter

Part Models
3
1ku List Price
price unavailable

Part Details

  • Digitally tunable, multioctave, high-pass and low-pass tuning
  • Independent 3 dB frequency control for up to 4 GHz of bandwidth
  • Optimal wideband rejection: 35 dB
  • Single chip replacement for discrete filter banks
  • Compact 9 mm × 9 mm, 56-terminal LGA package
ENHANCED PRODUCT FEATURES
  • Supports defense and aerospace applications (AQEC standard
  • Military temperature range of −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly and test site
  • One fabrication site
  • Production change notification
  • Qualification data available on request
  • V62/21604
ADMV8818

2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter
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
S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV8818

Evaluating the ADMV8818 a 2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8818
  • On-board SDP-S connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8818-EVALZ is available for evaluating the ADMV8818 digitally tunable, high-pass and low-pass filter. The ADMV8818-EVALZ incorporates the ADMV8818 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8818 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8818 is a fully monolithic microwave integrated circuit (MMIC) that features a digitally selectable frequency of operation. The chip features four independently controlled high-pass and low-pass filters that span from 2 GHz to 18 GHz. The chip can be programmed using a 4-wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV8818 SPI through the Analog Devices, Inc., Analysis | Control | Evaluation (ACE) software.

For full details on the ADMV8818, see the ADMV8818 data sheet, which must be consulted in conjunction with the user guide when using the ADMV8818-EVALZ.

EVAL-ADMV8818
Evaluating the ADMV8818 a 2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter

Latest Discussions