Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADMV8420

RECOMMENDED FOR NEW DESIGNS

10 GHz to 21.7 GHz, Tunable Band-Pass Filter

Part Models
4
1ku List Price
Starting From $98.32

Part Details

ADMV8420ACPZ Features

  • Amplitude settling time: 200 ns
  • Wideband rejection: ≥20 dB
  • Single-chip implementation
  • 24-lead, 4 mm × 4 mm, RoHS-compliant LFCSP

ADMV8420CHIPS Features

  • Amplitude settling time: 200 ns
  • Wideband rejection: ≥30 dB
  • Single chip implementation
  • 7-pad, 2.550 mm × 1.370 mm × 0.1016 mm, RoHS-compliant CHIP (see the Outline Dimensions section)
ADMV8420

10 GHz to 21.7 GHz, Tunable Band-Pass Filter
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
S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EVAL-ADMV8420

ADMV8420 Evaluation Board

Product Details

All RF traces are routed on Layer 1 (primary side), and all other layers are ground planes that provide a solid ground for RF transmission lines. The top dielectric material is Rogers 4350, offering low loss performance. The prepreg material in Layer 2 attaches the Isola 370HR with copper traces layers above and below together. Both the prepreg material and the Isola 370HR core layer are used to achieve the required board finish thickness. 

The circuit board used in the application uses RF circuit design techniques. Signal lines must have 50 Ω impedance while the package ground leads and exposed pad must be connected directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The ADMV8420-EVALZ evaluation board is available from Analog Devices, Inc., upon request. 

EVAL-ADMV8420
ADMV8420 Evaluation Board

Latest Discussions