ADMV8052

RECOMMENDED FOR NEW DESIGNS

30 MHz to 520 MHz Digitally Tunable Band-Pass Filter

Part Models
1
1ku List Price
Starting From $97.89

Part Details

  • Digitally tunable, multioctave, band-pass tuning
  • 3dB bandwidth: 9% ± 2%
  • Low insertion loss: <4.5 dB typical
  • Excellent rejection: 20 dB at 25% away from the fCENTER
  • Great linearity (IP3): 40 dBm typical
  • Single chip replacement for discrete solutions
  • 32-terminal LGA
ADMV8052

30 MHz to 520 MHz Digitally Tunable Band-Pass Filter
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
Hardware Ecosystem

Parts Product Life Cycle Description
Wideband Transceiver IC 2
ADRV9002 RECOMMENDED FOR NEW DESIGNS Dual Narrow-Band and Wideband RF Transceiver
AD9361 RECOMMENDED FOR NEW DESIGNS RF Agile Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADMV8052

Evaluating the ADMV8052 30 MHz to 520 MHz, Digitally Tunable Band-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8052
  • On-board SDP-S connector for the SPI
  • Evaluation using on-board LDO regulators powered by the USB
  • ACE software interface for SPI control

Product Details

The ADMV8052-EVALZ is available for evaluating the ADMV8052 digitally tunable, band-pass filter (BPF). The ADMV8052-EVALZ incorporates the ADMV8052 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8052 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8052 is an IC that features a digitally selectable frequency of operation. The chip features three BPFs that span from 30 MHz to 520 MHz. The chip can be programmed using a 4-wire serial port interface (SPI), and the SDP-S controller allows the user to interface with the SPI of the ADMV8052 through the Analog Devices, Inc., Analysis | Control | Evaluation (ACE) software.

For full details on the ADMV8052, see the ADMV8052 data sheet, which must be consulted in conjunction with this user guide when using the ADMV8052-EVALZ.

EVAL-ADMV8052
Evaluating the ADMV8052 30 MHz to 520 MHz, Digitally Tunable Band-Pass Filter

Latest Discussions

Recently Viewed