AD5413

RECOMMENDED FOR NEW DESIGNS

Single-Channel, 14-Bit Voltage and Current Output DAC with HART Connectivity

Part Models
2
1ku List Price
Starting From $3.73

Part Details

  • 14-bit resolution and monotonicity
  • Voltage and current output available on a single terminal
  • Current output range: 0 mA to 24 mA, ±0.3% FSR TUE maximum
  • Output voltage range, trimmed: ±10.5 V, ±0.3% FSR TUE
  • Output voltage range with untrimmed overrange: ±12.6 V (equivalent to 26% overrange at +10 V)
  • User-programmable offset and gain
  • On-chip reference
  • On-chip diagnostics
  • −40°C to +105°C temperature range
  • 32-lead, 5 mm × 5 mm, LFCSP
AD5413
Single-Channel, 14-Bit Voltage and Current Output DAC with HART Connectivity
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
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5413SDZ

Evaluating the AD5413 Single Channel, 16-Bit Current or Voltage Output DAC with HART Connectivity

Features and Benefits

  • Fully featured evaluation board for the AD5413
  • On board 2.5 V ADR4525 reference
  • ACE software for control

Product Details

This user guide describes the EVAL-AD5413SDZ for the AD5413 single-channel, 14-bit voltage and 14-bit current output digital-to-analog converter (DAC).

The EVAL-AD5413SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5413SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5413, and is available to use with the EVAL-AD5413SDZ.

For full details on the AD5413, see the AD5413 data sheet. Consult the data sheet in conjunction with this user guide when using the EVAL-AD5413SDZ.

EVAL-AD5413SDZ
Evaluating the AD5413 Single Channel, 16-Bit Current or Voltage Output DAC with HART Connectivity

Latest Discussions

Recently Viewed