SC1905

PRODUCTION

698MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)

5MHz to 100MHz Signal Bandwidth PA Linearizer for 4G and 5G Cellular Infrastructure

Part Models
2
1ku List Price
Starting From $86.37

Part Details

  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
  • External Reference Clock Support:
    • 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
  • Low Power Consumption: 1280mW
  • Frequency Range: 698MHz to 3800MHz
  • Input Signal Bandwidth: 5MHz to 100MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +105°C
  • Fully RoHS Compliant, Green Materials
  • Ease of Use
    • Integrated RFin/RFout Solution
    • Reduced SW Development
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs, Area, and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Small Implementation Size (< 6.5cm2)
SC1905
698MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Predistortion Ics 1
SC2200 RECOMMENDED FOR NEW DESIGNS Dual RF Power Amplifier Linearizer (RFPAL)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
SC1905-EVK1900

Evaluation Kit for the SC1905

Features and Benefits

  • Frequency Ranges:
    • SC1905-EVK3400: 3300MHz–3800MHz
    • SC1905-EVK2400: 2300MHz–2700MHz
    • SC1905-EVK1900: 1800MHz–2200MHz
  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
  • External Reference Clock Support:
    • 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
  • Low Power Consumption: 1280mW
  • Frequency Range: 698MHz to 3800MHz
  • Input Signal Bandwidth: 5MHz to 100MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +105°C
  • Fully RoHS Compliant, Green Materials
  • Ease-of-Use
    • Integrated RFin/RFout Solution
    • Reduced SW Development
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs, Area, and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Small Implementation Size (< 6.5cm2)

Product Details

The SC1905 evaluation kits (SC1905-EVKs) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC1905. The SC1905 is a pin-compatible upgrade of the popular SC1894 RF PA linearizer (RFPAL) supporting signal bandwidths up to 100MHz. The SC1905 is a fully adaptive, RFin/RFout predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. The SC1905 uses the PA output and input signals to adaptively generate an optimized correction function in order to minimize the PA’s self-generated distortion and impairments. Using RF-domain analog signal processing enables the SC1905 to operate over wide-signal bandwidths and consume very low power.

Applications

  • 4G and 5G Cellular Infrastructure
  • Amplifier: Class A/AB and Doherty
  • Any Application Requiring PA Linearization
  • BTS Amplifiers, RRH, Booster Amplifiers,
  • PA Process: LDMOS, GaN, GaAs, and InGaP
  • Repeaters, Small Cells, Microcells, Picocells, DAS, AAS, and MIMO Systems
  • Single/Multicarrier, Multistandard: WCDMA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

eval board
SC1905-EVK3400

Evaluation Kit for the SC1905

Features and Benefits

  • Frequency Ranges:
    • SC1905-EVK3400: 3300MHz–3800MHz
    • SC1905-EVK2400: 2300MHz–2700MHz
    • SC1905-EVK1900: 1800MHz–2200MHz
  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
  • External Reference Clock Support:
    • 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
  • Low Power Consumption: 1280mW
  • Frequency Range: 698MHz to 3800MHz
  • Input Signal Bandwidth: 5MHz to 100MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +105°C
  • Fully RoHS Compliant, Green Materials
  • Ease-of-Use
    • Integrated RFin/RFout Solution
    • Reduced SW Development
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs, Area, and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Small Implementation Size (< 6.5cm2)

Product Details

The SC1905 evaluation kits (SC1905-EVKs) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC1905. The SC1905 is a pin-compatible upgrade of the popular SC1894 RF PA linearizer (RFPAL) supporting signal bandwidths up to 100MHz. The SC1905 is a fully adaptive, RFin/RFout predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. The SC1905 uses the PA output and input signals to adaptively generate an optimized correction function in order to minimize the PA’s self-generated distortion and impairments. Using RF-domain analog signal processing enables the SC1905 to operate over wide-signal bandwidths and consume very low power.

Applications

  • 4G and 5G Cellular Infrastructure
  • Amplifier: Class A/AB and Doherty
  • Any Application Requiring PA Linearization
  • BTS Amplifiers, RRH, Booster Amplifiers,
  • PA Process: LDMOS, GaN, GaAs, and InGaP
  • Repeaters, Small Cells, Microcells, Picocells, DAS, AAS, and MIMO Systems
  • Single/Multicarrier, Multistandard: WCDMA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

eval board
SC1905-EVK2400

Evaluation Kit for the SC1905

Features and Benefits

  • Frequency Ranges:
    • SC1905-EVK3400: 3300MHz–3800MHz
    • SC1905-EVK2400: 2300MHz–2700MHz
    • SC1905-EVK1900: 1800MHz–2200MHz
  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
  • External Reference Clock Support:
    • 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
  • Low Power Consumption: 1280mW
  • Frequency Range: 698MHz to 3800MHz
  • Input Signal Bandwidth: 5MHz to 100MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +105°C
  • Fully RoHS Compliant, Green Materials
  • Ease-of-Use
    • Integrated RFin/RFout Solution
    • Reduced SW Development
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs, Area, and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Small Implementation Size (< 6.5cm2)

Product Details

The SC1905 evaluation kits (SC1905-EVKs) provide the hardware and software graphical user interface (GUI) necessary for the evaluation of the SC1905. The SC1905 is a pin-compatible upgrade of the popular SC1894 RF PA linearizer (RFPAL) supporting signal bandwidths up to 100MHz. The SC1905 is a fully adaptive, RFin/RFout predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. The SC1905 uses the PA output and input signals to adaptively generate an optimized correction function in order to minimize the PA’s self-generated distortion and impairments. Using RF-domain analog signal processing enables the SC1905 to operate over wide-signal bandwidths and consume very low power.

Applications

  • 4G and 5G Cellular Infrastructure
  • Amplifier: Class A/AB and Doherty
  • Any Application Requiring PA Linearization
  • BTS Amplifiers, RRH, Booster Amplifiers,
  • PA Process: LDMOS, GaN, GaAs, and InGaP
  • Repeaters, Small Cells, Microcells, Picocells, DAS, AAS, and MIMO Systems
  • Single/Multicarrier, Multistandard: WCDMA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power

SC1905-EVK1900
Evaluation Kit for the SC1905
SC1905-EVK3400
Evaluation Kit for the SC1905
SC1905-EVK2400
Evaluation Kit for the SC1905

Latest Discussions