SC1894

RECOMMENDED FOR NEW DESIGNS

225MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)

Third Generation Fully Adaptive RF PA Linearization Technology in a Single IC

Part Models
10
1ku List Price
Starting From $64.05

Part Details

  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
    • Up to 28dB ACLR and 38dB IMD Improvement
  • External Reference Clock Support:
    • 10, 13, 15.36, 19.2, 20, 26, and 30.72MHz
  • Low Power Consumption:
    • Duty-cycled (9%) Feedback: 600mW
    • Full adaptation: 1200mW
  • Frequency Range: 225MHz to 3800MHz
  • Input Signal Bandwidth: 1.2MHz to 75MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +100°C
  • Fully RoHS Compliant, Green Materials
  • Dual-RF Power Measurement
SC1894
225MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions