MAXQ2000

PRODUCTION

Low-Power LCD Microcontroller

Industry's Highest MIPS/mA, 16-Bit, RISC Microcontroller

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High-Performance, Low-Power, 16-Bit RISC Core
    • DC to 20MHz Operation, Approaching 1MIPS per MHz
    • Dual 1.8V Core/3V I/O Enables Low Power/Flexible Interfacing
    • 33 Instructions, Most Single Cycle
    • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
    • 16-Level Hardware Stack
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 16 x 16-Bit, General-Purpose Working Registers
    • Optimized for C-Compiler (High-Speed/Density Code)
  • Program and Data Memory
    • 32kWords Flash Memory, Mask ROM for High-Volume Applications
    • 10,000 Flash Write/Erase Cycles
    • 1kWord of Internal Data RAM
    • JTAG/Serial Boot Loader for Programming
  • Peripheral Features
    • Up to 50 General-Purpose I/O Pins
    • 100/132 Segment LCD Driver
      • Up to 4 COM and 36 Segments
      • Static, 1/2, and 1/3 LCD Bias Supported
      • No External Resistors Required
    • SPI™ and 1-Wire® (-RAX/RAX+/-RFX/-RFX+ Only) Hardware I/O Ports
    • One or Two Serial UARTs
    • One-Cycle, 16 x 16 Hardware Multiply/Accumulate with 48-Bit Accumulator
    • Three 16-Bit Programmable Timers/Counters
    • 8-Bit, Subsecond, System Timer/Alarm
    • 32-Bit, Binary Real-Time Clock with Time-of-Day Alarm
    • Programmable Watchdog Timer
  • Flexible Programming Interface
    • Bootloader Simplifies Programming
    • In-System Programming Through JTAG
    • Supports In-Application Programming of Flash Memory
  • Ultra-Low-Power Consumption
    • 190µA typ at 8MHz Flash Operation, PMM1 at 2.2V
    • 700nA typ in Lowest Power Stop Mode
    • Low-Power 32kHz Mode and Divide-by-256 Mode
MAXQ2000
Low-Power LCD Microcontroller
MAXQ2000: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 8

Application Note 13

Design Note 12

Technical Articles 33

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MINIQUSB

Evaluates: SPI and SMBus/I²C-Compatible Parts

Features and Benefits

  • PC-Controlled I/O Platform
  • USB Powered
  • Provides 3.3V at 80mA to EV Kit
  • SPI Bus: 8MHz Burst
  • I²C/2-Wire Bus: Fast 400kHz/Standard 100kHz
  • Accepts I²C SCL Clock Stretching
  • 1.5kΩ I²C Bus Pullup Resistors on Expander Board
  • MINIQUSB-XHV Protects MINIQUSB Against I²C Bus Faults Exceeding 3.3V on SCL/SDA

Product Details

The Maxim command module (MINIQUSB) receives commands from a PC through the USB to create an SPI™ or SMBus™/I²C-compatible interface. Maxim evaluation kits (EV kits) that make use of the MINIQUSB require custom software, and can be ordered together as an evaluation system (EV system). Ordering information for EV systems is located in the EV kit data sheet.

An EV system is an EV kit combined with an interface board such as a MINIQUSB and custom software. Refer to the appropriate EV kit manual for quick start and detailed operating instructions.

The MINIQUSB module is provided as part of selected Maxim EV systems for the purpose of evaluating Maxim/Dallas parts only. The use of the MINIQUSB as a development target is not supported. Refer to the MAXQ2000 Evaluation Kit data sheet for this purpose.

For Windows® 95 or Windows NT support, the CMOD232 or CMAXQ232* should be used instead.

MAXAUDINT001

Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371

Features and Benefits

  • USB Powered (+5V)
  • USB-to-I2C (USB CONTROL)
  • USB-to-I2S (USB AUDIO)
  • On-Board Master Clock Sources
  • On-Board LDOs (+1.2V, +1.8V, +3.3V)
  • Compatible with Standard FTDI VCP Drivers
  • Fully Assembled and Tested

Product Details

When used as a component in the MAX98357/MAX98358 dev kit or evsys NO driver is required.

The Maxim Audio Interface 1 (AUDINT1) board provides both an I2C and I2S interface to facilitate the evaluation of compatible Maxim Development (DEV) boards. Maxim DEV boards that are evaluated with the AUDINT1 interface board can require custom GUI software, which is available as a download from Maxim’s evkit-software web page.

The AUDINT1 board and a compatible DEV board are ordered together as an evaluation system (EV system). Ordering information for EV systems is located in the EV system data sheet.

Refer to the appropriate EV system data sheet for quick start and detailed operating instructions.

The AUDINT1 board is provided as part of selected Maxim evaluation systems (EV system) to evaluate Maxim parts only. The use of the AUDINT1 board as a development target is not supported. Refer to the MAXQ2000 evaluation kit data sheet for this purpose.

Applications

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

eval board
MAXQ2000-KIT

Evaluation Kit for the MAXQ2000

Features and Benefits

  • Easily Loads Code Using Bootstrap Loader and Serial-to-JTAG Interface Board
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory View and Edit
  • Removable, Static, 4-1/2 Digit LCD Display
  • DB-9 RS-232 Serial Connector and Level Translator
  • On-Board 3.6V, 2.5V and Adjustable 1.8V to 3.6V Power-Supply Regulators
  • Evaluation Kit Board can be Powered Directly over JTAG Interface
  • Processor Clock can be run from Crystal or Programmable Oscillator
  • Serial EEPROM
  • DS2433 1-Wire® EEPROM Demonstrates Use of 1-Wire Interface
  • MAX1407 ADC/DAC Demonstrates Use of SPI™ Interface
  • Optional LED Display of Port 0 Logic Levels
  • Pushbutton Switches for Reset and Interrupt Generation
  • 32kHz Crystal for Real-Time Clock Oscillator Use
  • Prototyping Area Including VDDIO and VDD Voltage Rails
  • Test/Expansion Header Includes All Device GPIO and LCD Pins
  • Configuration DIP Switches Connect/Disconnect All Demonstration Circuitry from Port Pins
  • Board Schematics Provide a Convenient Reference Design

Product Details

The MAXQ2000 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ2000 low-power LCD microcontroller. The kit contains the MAXQ2000 with pins brought out to headers, a JTAG programming interface, fixed and adjustable power supplies, a DB-9 serial connector, an LCD display, and switches and LEDs to control and display board operation. With the included software, serial-to-JTAG interface board, and an RS-232 cable connected to a personal computer, the kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ2000.

Applications

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

MAXQ2010-KIT

Evaluation Kit for the MAXQ2010

Features and Benefits

  • Easily Load Code and Debug Using On-Board USB Interface
  • USB-to-JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address, Data Memory Address, or Register Access
    • Data Memory View and Edit
  • 8-Digit, 14-Segment, x4 Multiplexed LCD Display Driven Directly by MAXQ2010
  • On-Board 3.3V and 2.5V Linear Regulators
  • EV Kit Board Can Be Powered from USB Interface, JTAG Interface, or DC Power Supply
  • 5-Way (Up, Down, Left, Right, and Push to Select) Navigation Switch
  • Pushbuttons for Reset and Interrupt Lines
  • Level-Shifted RS-232 Interface Included for Serial Port 1
  • Test/Expansion Headers Include All Unused Device GPIO Pins
  • Included Board Schematics Provide a Convenient Reference Design

Product Details

The MAXQ2010 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ2010 ADC microcontroller. The kit contains the MAXQ2010 with unused GPIO pins brought out to headers, a USB-to-JTAG programming interface, on-board power regulators, buffered ADC inputs, and an 8-digit LCD display. With the included software, and USB cable connected to a personal computer, the EV kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ2010.

Applications

  • Battery-Powered and Portable Devices
  • Consumer Electronics
  • Data-Acquisition Systems and Data Loggers
  • Electrochemical and Optical Sensors
  • Gas and Chemical Sensors
  • Home Appliances
  • HVAC
  • Industrial Control
  • Medical Instrumentation
  • Portable Medical Equipment
  • Security Sensors
  • Smart Transmitters
  • Thermostats/Humidity Sensors

MINIQUSB
Evaluates: SPI and SMBus/I²C-Compatible Parts
MAXAUDINT001
Evaluation Kit for the MAXQ2000/MAX98357A/MAX98357B/MAX98358 and MAX98371
MAXQ2000-KIT
Evaluation Kit for the MAXQ2000
MAXQ2000-KIT: Typical Operating Circuit
MAXQ2010-KIT
Evaluation Kit for the MAXQ2010

Latest Discussions

No discussions on maxq2000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed