MAX9940

PRODUCTION

Signal-Line Overvoltage Protector for Low-Voltage Devices

Protects Low-Voltage Devices Using Sensitive Communication Protocols

Part Models
2
1ku List Price
Starting From $0.63

Part Details

  • 28V Protection on EXT
  • Extended ESD Protection
    • ±4kV IEC 61000-4 Contact on EXT
  • +2.2V to +5.5V Supply Voltage Range
  • 13µA Quiescent Supply Current
  • 60ns Fault Reaction Time
  • Small, 5-Pin SC70
  • -40°C to +125°C Temperature Range
MAX9940
Signal-Line Overvoltage Protector for Low-Voltage Devices
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9940EVKIT

Evaluation Kit for the MAX9940

Features and Benefits

  • Output Connection to 1-Wire® Device (DS2413)
  • Pushbutton that Initiates High-Voltage Fault
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9940 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9940 high-voltage signal-line protector for microcontroller ports. The MAX9940 EV kit demonstrates that microcontroller ports are protected against high-voltage faults.

The EV kit comes with a MAX9940AXK+ installed.

Applications

  • Industrial Equipment
  • Notebook Computers
  • Portable Devices

MAX9940EVKIT
Evaluation Kit for the MAX9940

Latest Discussions

No discussions on MAX9940 yet. Have something to say?

Start a Discussion on EngineerZone®