MAX98090

PRODUCTION

Ultra-Low Power Stereo Audio Codec

A High-Performance Audio Codec with Ultra-Low Power Consumption and Small Footprint for Portable Applications

Part Models
8
1ku List Price
Starting From $3.45
Viewing:

Part Details

  • 102dB DR Stereo DAC to HP (8kHz < fS < 96kHz)
  • 3.6mW Stereo Playback Power Consumption
  • 99dB DR Stereo ADC (8kHz < fS < 96kHz)
  • 4.2mW Stereo Record Power Consumption
  • 3 Stereo Single-Ended/Differential Analog Microphone/Line Inputs (WLP Version)
  • Stereo PDM Digital Microphone Input
  • Master Clock Frequencies from 256 x fS to 60MHz
  • I2S/LJ/RJ/TDM Digital Audio Interface
  • FlexSound Technology Signal Processing
    • Record Path Biquad Filter
    • Playback Path 7-Band Parametric EQ
    • Playback Path Automatic Level Control
    • Digital Filtering and Gain/Level Control
  • Stereo Low EMI Class D Speaker Amplifiers
    • 3.2W/Channel (RL = 4Ω, VSPK_VDD = 5V, WLP)
    • 1.8W/Channel (RL = 8Ω, VSPK_VDD = 5V, WLP)
  • Stereo DirectDrive Class H Headphone Amplifier Jack Detection and Identification
  • Differential Receiver Amplifier/Stereo Line Output
  • Extensive Click-and-Pop Reduction Circuitry
  • RF Immune Analog Inputs and Outputs
  • Programmable Microphone Bias
  • I2C Control Interface with Two Address Options
  • 49-Bump 0.4mm WLP and 40-Pin TQFN Packages
MAX98090
Ultra-Low Power Stereo Audio Codec
MAX98090: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAX98090EVKITWLP

Evaluation Kit for the MAX98090 WLP

Features and Benefits

  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Windows XP-, Windows 7-, and Windows 8-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98090 (WLP) evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98090 (WLP) audio codec. The MAX98090 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPI-capable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP®-, Windows 7-, or Windows 8-compatible software.

An evaluation kit is also available for the TQFN package: MAX98090EVKIT#TQFN

Applications

  • Smartphones
  • Tablets

MAX98090EVKITTQFN

Evaluation Kit for the MAX98090 (TQFN)

Features and Benefits

  • Fully Assembled and Tested
  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Windows XP-, 7-, and 8-Compatible Software

Product Details

The MAX98090 (TQFN) evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98090 (TQFN) audio codec. The MAX98090 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPI-capable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP® -, Windows 7-, or Windows 8-compatible software.

An evaluation kit is also available for the WLP package: MAX98090EVKIT#WLP

Applications

  • Smartphones
  • Tablets

MAX98090EVKITWLP
Evaluation Kit for the MAX98090 WLP
MAX98090EVKIT#WLP: Simplified Block Diagram
MAX98090EVKITTQFN
Evaluation Kit for the MAX98090 (TQFN)

Latest Discussions

Recently Viewed