Overview

Features and Benefits

  • Fully Assembled and Tested
  • 2.8V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB-to-I2C Interface
  • On-Board USB-to-I2S Converter
  • On-Board S/PDIF Transceiver
  • On-Board Clock Source
  • On-Board Digital Microphone
  • Windows XP-, 7-, and 8-Compatible Software

Product Details

The MAX98090 (TQFN) evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98090 (TQFN) audio codec. The MAX98090 is an integrated audio codec including an earpiece amplifier, stereo Class D amplifier, stereo DirectDrive® headphone amplifier, and digital signal processing.

To enable easy connection to a wide range of audio sources, the EV kit includes audio devices to convert both USB and S/PDIF data to I2S data. The EV kit also integrates a MAXQ2000 microcontroller to enable I2C and SPI communication with the on-board I2C- and SPI-capable devices. A simple and intuitive graphical user interface (GUI) provides communication with the EV kit through Windows® OS running Windows XP® -, Windows 7-, or Windows 8-compatible software.

An evaluation kit is also available for the WLP package: MAX98090EVKIT#WLP

Applications

  • Smartphones
  • Tablets

Tools & Simulations

Software Development