MAX96752

RECOMMENDED FOR NEW DESIGNS

GMSL2 Deserializer with Dual LVDS (OLDI) Output

Part Models
4
1ku List Price
price unavailable

Part Details

  • 1 x 4, 2 x 4, or 1 x 8 OLDI Output Lane Configurations
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Full-Duplex Capability Over a Single Wire
  • Supports Up to 300MHz PCLK
  • Supports Video Replication and Dual-View Splitting for Driving Two Displays
  • Uses Low-Cost 50Ω Coax or 100Ω STP Cables
  • Forward and Reverse I2S or 7.1 TDM Audio
  • Optional Internal VDD Regulator
  • ASIL-Relevant Functional Safety Features
    • ASIL-B Compliant
    • 16-Bit CRC Protection of Control Channel Data (I2C, UART, SPI, GPIO, Audio)
    • Retransmission of All Control Channel Data (I2C, UART, SPI, GPIO, Audio) Upon Error Detection
    • Optional 32-Bit Video Line Cyclic Redundancy Check (CRC)
    • Selectable Interrupts for Fault Detection
    • Video Watermark Detection
  • Performance Tools Ensure High Link Margin
    • Continuous Adaptive Equalization on GMSL links
    • Forward and Reverse Channel Pseudorandom Binary Sequence (PRBS) Generator and Checker for BER Testing of Serial I/O Links
    • Eye-Opening Monitor for Continuous Link Margin Diagnosis
  • Concurrent Control Channel for Device Configuration and Communicating with Remote Peripherals
    • I2C, UART, Pass-Through I2C/UART, SPI, and Tunneled or Register-Programmable GPIO
    • Settable Priority Levels
    • Eight Hardware Programmable Device Addresses
    • Up to 14 Programmable General Purpose Input/Output (GPIO)
    • Sleep Mode with Register State Retention
  • Compact 8mm x 8mm TQFN Package with Exposed Pad
MAX96752
GMSL2 Deserializer with Dual LVDS (OLDI) Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
AD-GMSL-D-E-ADP#

GMSL oLDI/LVDS to HDMI Adapter

Features and Benefits

  • Converts the oLDI/LVDS signals from GMSL Deserializers to standard HDMI 2.0
  • Useful for debug and testing of GMSL display systems
  • Designed to fit all GMSL oLDI Deserializers Evaluation Boards using the equipped Samtec board-to-board connectors
  • Maximum pixel clock of 300 MHz enabling up to 4k resolutions at 30 fps
  • Includes inputs for GMSL I2S signals

Product Details

The AD-GMSL-D-E-ADP# GMSL oLDI/LVDS to HDMI adapter converts the oLDI/LVDS signals from GMSL Deserializers to standard HDMI 2.0. This adapter is to be used for debug and system testing only and is not designed to be fully implemented in a final system architecture. This solution has a maximum pixel clock of 300 MHz which is approximately a 3840x2160 at 30 Hz (4k30). This maximum value can only be achieved with a dual-link GMSL2 SerDes pair as it requires a bandwidth greater than what a single GMSL2 link provides.

The adapter is designed to fit all GMSL oLDI Deserializers Evaluation Boards using the equipped Samtec board to board connectors. It utilizes automatic configuration by “seeing” the incoming oLDI/LVDS signals and adjusting the HDMI’s output based upon the received signals. A UART output is available to be used for monitoring the automatic configuration process.

This adapter includes inputs for I2S audio and was designed in such a way that the GMSL I2S signals (from the forward channel) could be used as inputs. Like the video setup, the adapter automatically detects and adds the I2S audio data into the HDMI signals without the need to program the adapter itself. The parts that this adapter works with includes any subvariant of 'B', 'F', and 'R' of the MAX96752.

APPLICATIONS

  • High-resolution display systems
  • Advanced Driver Assistance Systems (ADAS)

eval board
MAX96752EVKIT

Evaluates MAX96752

Features and Benefits

  • GMSL-2 Deserializer EV Kit Cable of Driving a Dual oLDI Display
  • Supports Video Replication and Dual-View Splitting for Driving Two Displays
  • Accepts GMSL-2 Serial Data Through 50Ω FAKRA Coax or 100Ω HSD-STQ Connectors
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Configurable Power-Over-Coax (PoC) and Line Fault Circuits
  • I2S Audio Interface
  • Header for GPIO, SPI, I2C, and UART Signals
  • Tools to Characterize GMSL Channel Signal Integrity
  • 12V DC Supply (Included), USB, PoC, or Externally Powered
  • Windows 10-Compatible Applications Software (GUI)
  • USB Controlled Interface (Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96752 evaluation kit (EV kit) provides a proven design to evaluate the MAX96752 high-bandwidth Gigabit Multimedia Serial Link (GMSL) deserializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable or HSD STQ cable. The EV kit also includes Windows® 10 application software to provide a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation, order the MAX96752 coax EV kit with a companion GMSL-2 serializer board (MAX96751 coax EV kit, see note in Ordering Information).

Note: In the following sections, deserializer means MAX96752 and serializer means MAX96751.

Note: This document applies to both coax and HSD-STQ evaluation kits, coax EV kit is referenced in this document.

AD-GMSL-D-E-ADP#
GMSL oLDI/LVDS to HDMI Adapter
MAX96752EVKIT
Evaluates MAX96752

Latest Discussions

Recently Viewed