MAX96751

RECOMMENDED FOR NEW DESIGNS

GMSL2 Serializer with HDMI 2.0 Input

Part Models
4
1ku List Price
price unavailable

Part Details

  • HDMI v1.4b/v2.0a Input Interface
  • 3Gbps or 6Gbps Forward-Link Rates
  • 187.5Mbps Reverse-Link Rate
  • Full-Duplex Capability Over a Single Wire
  • Ideal for High-Definition Video Applications
    • Up to 215MHz PCLK per Link
    • Up to 430MHz PCLK in Dual-Link Mode
  • Uses Low-Cost 50Ω Coax or 100Ω STP Cables
  • Forward and Reverse I2S or 7.1 TDM Audio
  • Video Pattern Generator Provides Fast Link Validation
  • Line-Fault Monitor Detects Serial I/O Shorted Together, to Ground, to Battery or Open
  • ASIL-Relevant Functional Safety Features
    • ASIL B Compliant
    • 16-Bit CRC Protection of Control-Channel Data (I2C, UART, SPI, GPIO, Audio)
    • Retransmission on Error of all Control-Channel Data and Audio Data Upon Error Detection
    • Optional 32-Bit Video-Line CRC
    • Selectable Interrupts for Fault Detection
    • Video Watermark Generation
  • Performance Tools Ensure High Link Margin
    • Continuous Adaptive Equalization on GMSL Links
    • Built-In Forward- and Reverse-Channel PRBS Generator for BER Testing of Serial I/O Links
    • Eye-Opening Monitor for Link Diagnosis
  • Concurrent Control Channel for Device Configuration and Communication with Remote Peripherals
    • Primary and Pass-Through I2C/UART, SPI, and Tunneled or Register-Programmable GPIO
    • Settable Priority Levels
    • Eight Hardware Programmable Device Addresses
    • Up to 20 Programmable GPIO
    • Sleep Mode with Register State Retention
  • Operation Specified Over the -40°C to +105°C Automotive Temperature Range
  • AEC-Q100 Qualified
  • Compact 8mm x 8mm TQFN with an Exposed Pad
MAX96751
GMSL2 Serializer with HDMI 2.0 Input
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX96751EVKIT

MAX96751EVKIT: Evaluation kit for MAX96751

Features and Benefits

  • HDMI 2.0 Serializer EV Kit to Drive GMSL-2 Serial Data Outputs (50Ω FAKRA Coax or 100Ω HSD-STQ Connectors)
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Configurable Power-Over-Coax (PoC) and Line Fault Circuits
  • I2S Audio Interface
  • Header for GPIO, I2C, UART and SPI Signals
  • Windows 10-Compatible Software
  • Tools to Characterize GMSL Channel Signal Integrity
  • 12V DC Supply (Included), USB, PoC or Externally Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96751 evaluation kit (EV Kit) provides a proven design to evaluate the MAX96751 high-bandwidth gigabit multimedia serial-link (GMSL) serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows® 10 software to provide a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation, order the MAX96751 coax EV kit and a companion deserializer board (MAX96752 coax EV kit referenced in this document).

Note: In the following sections, serializer refers to MAX96751. Deserializer refers to MAX96752.

Note: This document applies to both coax and HSD-STQ evaluation kits, coax EV kit is referenced in this document.

MAX96751EVKIT
MAX96751EVKIT: Evaluation kit for MAX96751

Latest Discussions

No discussions on MAX96751 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed